(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Designed to inspect parallelism and flatness of measuring faces of micrometers.
For details, refer to “Quick Guide to Precision Measuring Instruments”.
• Each set consists of 4 sizes to aid in testing parallelism
at various angular positions of the micrometer spindle.
Part Number |
---|
157-903 |
157-904 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Remarks | Range of micrometer to be checked | Sizes of parallels included in set |
---|---|---|---|---|---|---|---|
9,766,667 VND | 1 Piece(s) | 46 Day(s) | For 25mm | 0 - 25mm | 12.00, 12.12, 12.25, 12.37mm | ||
25,566,667 VND | 1 Piece(s) | 46 Day(s) | For 50mm | 25 - 50mm | 25.00, 25.12, 25.25, 13.37mm |
Loading...Tải…
Flatness(µm) | 0.1 | Parallelism | 0.2μm | Diameter (D) | ø30 |