(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Measures “root tangent length” of spur gears and helical gears.
• Determination of the root tangent length: refer to
“Quick Guide to Precision Measuring Instruments”.
• Equipped with Ratchet Stop for constant measuring force.
• Supplied with a setting standard (except for 0-25mm/0-1” measuring range).
Part Number |
---|
123-101 |
123-102 |
123-103 |
123-104 |
123-105 |
123-106 |
123-107 |
123-108 |
123-109 |
123-110 |
123-111 |
123-112 |
123-113 |
123-114 |
123-115 |
223-101 |
223-102 |
323-250-30 |
323-252-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Resolution | Accuracy | Graduation | Anvil diameter | Measurable module |
---|---|---|---|---|---|---|---|---|---|---|
2,514,103 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | - | ±4μm | 0.01mm | ø20mm | 0.5 - 6 | ||
2,782,321 VND | 1 Piece(s) | Quote | 25 - 50 | - | ±4μm | 0.01mm | ø20mm | 0.5 - 6 | ||
4,040,000 VND | 1 Piece(s) | 46 Day(s) | 50 - 75 | - | ±6μm | 0.01mm | ø20mm | 0.5 - 6 | ||
4,350,000 VND | 1 Piece(s) | 46 Day(s) | 75 - 100 | - | ±6μm | 0.01mm | ø20mm | 0.5 - 6 | ||
5,391,667 VND | 1 Piece(s) | 46 Day(s) | 100 - 125 | - | ±7μm | 0.01mm | ø30mm | 0.7 - 11 | ||
5,771,667 VND | 1 Piece(s) | 46 Day(s) | 125 - 150 | - | ±7μm | 0.01mm | ø30mm | 0.7 - 11 | ||
6,060,000 VND | 1 Piece(s) | 46 Day(s) | 150 - 175 | - | ±8μm | 0.01mm | ø30mm | 0.7 - 11 | ||
6,388,334 VND | 1 Piece(s) | 46 Day(s) | 175 - 200 | - | ±8μm | 0.01mm | ø30mm | 0.7 - 11 | ||
6,673,334 VND | 1 Piece(s) | 46 Day(s) | 200 - 225 | - | ±8μm | 0.01mm | ø30mm | 0.7 - 11 | ||
- | 1 Piece(s) | Quote | 225 - 250 | - | ±9μm | 0.01mm | ø30mm | 0.7 - 11 | ||
- | 1 Piece(s) | Quote | 250 - 275 | - | ±9μm | 0.01mm | ø30mm | 0.7 - 11 | ||
- | 1 Piece(s) | Quote | 275 - 300 | - | ±9μm | 0.01mm | ø30mm | 0.7 - 11 | ||
8,048,334 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | - | ±4μm | 0.01mm | ø20mm | 0.5 - 6 | ||
- | 1 Piece(s) | Quote | 25 - 50 | - | ±4μm | 0.01mm | ø20mm | 0.5 - 6 | ||
- | 1 Piece(s) | Quote | 50 - 75 | - | ±6μm | 0.01mm | ø20mm | 0.5 - 6 | ||
6,221,667 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | - | ±4μm | 0.01mm | ø20mm | 0.5 - 6 | ||
- | 1 Piece(s) | Quote | 25 - 50 | - | ±4μm | 0.01mm | ø20mm | 0.5 - 6 | ||
- | 1 Piece(s) | Quote | 0 - 25 | 0.001mm | ±4μm | - | ø20mm | 0.5 - 6 | ||
12,971,666 VND | 1 Piece(s) | 46 Day(s) | 50 - 75 | 0.001mm | ±6μm | - | ø20mm | 0.5 - 6 |