(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• The anvil and spindle are of small diameter for measuring splined
shafts, slots, and keyways.
• IP65 water/dust protection (series 331).
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.
Part Number |
---|
111-115 |
111-116 |
111-117 |
111-118 |
111-119 |
111-120 |
111-121 |
111-122 |
111-215 |
131-115 |
331-251-30 |
331-252-30 |
331-253-30 |
331-254-30 |
331-261-30 |
331-262-30 |
331-263-30 |
331-264-30 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Resolution | Accuracy | Graduation | Specifications | Remarks |
---|---|---|---|---|---|---|---|---|---|---|
3,310,000 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | - | ±3μm | 0.01mm | Analog | Type A | ||
3,828,334 VND | 1 Piece(s) | 46 Day(s) | 25 - 50 | - | ±3μm | 0.01mm | Analog | Type A | ||
4,166,667 VND | 1 Piece(s) | 46 Day(s) | 50 - 75 | - | ±3μm | 0.01mm | Analog | Type A | ||
4,513,334 VND | 1 Piece(s) | 46 Day(s) | 75 - 100 | - | ±4μm | 0.01mm | Analog | Type A | ||
5,135,000 VND | 1 Piece(s) | 46 Day(s) | 100 - 125 | - | ±4μm | 0.01mm | Analog | Type A | ||
- | 1 Piece(s) | Quote | 125 - 150 | - | ±4μm | 0.01mm | Analog | Type A | ||
- | 1 Piece(s) | Quote | 150 - 175 | - | ±5μm | 0.01mm | Analog | Type A | ||
- | 1 Piece(s) | Quote | 175 - 200 | - | ±5μm | 0.01mm | Analog | Type A | ||
3,498,333 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | - | ±3μm | 0.01mm | Analog | Type B | ||
- | 1 Piece(s) | Quote | 0 - 25 | - | ±3μm | 0.01mm | Mechanical counter model | Type A | ||
9,486,666 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | 0.001mm | ±2μm | - | Digimatic (LCD) | Type A | ||
11,275,000 VND | 1 Piece(s) | 46 Day(s) | 25 - 50 | 0.001mm | ±2μm | - | Digimatic (LCD) | Type A | ||
11,663,334 VND | 1 Piece(s) | 46 Day(s) | 50 - 75 | 0.001mm | ±2μm | - | Digimatic (LCD) | Type A | ||
- | 1 Piece(s) | Quote | 75 - 100 | 0.001mm | ±3μm | - | Digimatic (LCD) | Type A | ||
9,486,666 VND | 1 Piece(s) | 46 Day(s) | 0 - 25 | 0.001mm | ±2μm | - | Digimatic (LCD) | Type B | ||
- | 1 Piece(s) | Quote | 25 - 50 | 0.001mm | ±2μm | - | Digimatic (LCD) | Type B | ||
9,382,500 VND | 1 Piece(s) | 9 Day(s) | 50 - 75 | 0.001mm | ±2μm | - | Digimatic (LCD) | Type B | ||
- | 1 Piece(s) | Quote | 75 - 100 | 0.001mm | ±3μm | - | Digimatic (LCD) | Type B |