(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caliper Type Micrometer Series 343, 143

Caliper Type Micrometer Series 343, 143
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Effective for measuring workpiece features where access is difficult.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
143-101
143-103
143-104
143-105
143-106
143-107
143-108
143-109
143-110
143-111
143-112
343-250-30
343-251-30
343-252-30
343-253-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Resolution Accuracy Graduation Specifications

6,491,667 VND

1 Piece(s) 46 Day(s) 0 - 25-±5μm0.01mmAnalog

7,911,667 VND

1 Piece(s) 46 Day(s) 50 - 75-±7μm0.01mmAnalog

10,822,500 VND

1 Piece(s) 9 Day(s) 75 - 100-±8μm0.01mmAnalog

9,715,000 VND

1 Piece(s) 46 Day(s) 100 - 125-±9μm0.01mmAnalog

10,545,000 VND

1 Piece(s) 46 Day(s) 125 - 150-±9μm0.01mmAnalog

11,171,667 VND

1 Piece(s) 46 Day(s) 150 - 175-±10μm0.01mmAnalog

-

1 Piece(s) Quote 175 - 200-±10μm0.01mmAnalog

-

1 Piece(s) Quote 200 - 225-±11μm0.01mmAnalog

-

1 Piece(s) Quote 225 - 250-±11μm0.01mmAnalog

-

1 Piece(s) Quote 250 - 275-±12μm0.01mmAnalog

-

1 Piece(s) Quote 275 - 300-±12μm0.01mmAnalog

14,301,667 VND

1 Piece(s) 46 Day(s) 0 - 250.001mm±5μm-Digimatic (LCD)

14,495,000 VND

1 Piece(s) 46 Day(s) 25 - 500.001mm±6μm-Digimatic (LCD)

14,688,334 VND

1 Piece(s) 46 Day(s) 50 - 750.001mm±7μm-Digimatic (LCD)

15,153,334 VND

1 Piece(s) 46 Day(s) 75 - 1000.001mm±8μm-Digimatic (LCD)

Loading...Tải…

  1. 1