(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Micrometer Series 422, 122 — Non-Rotating Spindle Type

Blade Micrometer Series 422, 122 — Non-Rotating Spindle Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The anvil and spindle are blade-shaped for measuring the groove diameter of shafts,
keyways, and other hard-to-reach features.
• Carbide-tipped measuring faces are also available.
• Non-rotating spindle type.
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
122-102
122-109
122-110
122-111
122-115
122-116
122-142
422-230-30
422-231-30
422-232-30
422-233-30
422-260-30
422-261-30
422-270-30
422-271-30
422-411
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Resolution Accuracy Graduation Specifications Remarks

3,574,629 VND

1 Piece(s) 2 Day(s) 25 - 50-±3μm0.01mmAnalogType A

-

1 Piece(s) Quote 200 - 225-±5μm0.01mmAnalogType A

-

1 Piece(s) Quote 225 - 250-±6μm0.01mmAnalogType A

3,496,718 VND

1 Piece(s) Quote 0 - 25-±3μm0.01mmAnalogType B

-

1 Piece(s) Quote 250 - 275-±6μm0.01mmAnalogType A

-

1 Piece(s) Quote 275 - 300-±6μm0.01mmAnalogType A

-

1 Piece(s) Quote 25 - 50-±3μm0.01mmAnalog (With carbide tip)Type D

-

1 Piece(s) Quote 0 - 250.001mm±3μm-Digimatic (LCD)Type A

10,624,359 VND

1 Piece(s) 46 Day(s) 25 - 500.001mm±3μm-Digimatic (LCD)Type A

14,883,333 VND

1 Piece(s) 46 Day(s) 50 - 750.001mm±3μm-Digimatic (LCD)Type A

15,526,667 VND

1 Piece(s) 46 Day(s) 75 - 1000.001mm±4μm-Digimatic (LCD)Type A

13,593,333 VND

1 Piece(s) 46 Day(s) 0 - 250.001mm±3μm-Digimatic (LCD)Type B

14,301,667 VND

1 Piece(s) 46 Day(s) 25 - 500.001mm±3μm-Digimatic (LCD)Type B

15,460,000 VND

1 Piece(s) 46 Day(s) 0 - 250.001mm±3μm-Digimatic (LCD)Type C

-

1 Piece(s) Quote 0 - 250.001mm±3μm-Digimatic (LCD)Type D

-

1 Piece(s) Quote 0 - 300.001mm±3μm-Digimatic (LCD)Type A

Loading...Tải…

  1. 1