(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Highly accurate 0.1mm pitch thread is only one-fifth of that used
for a standard-pitchhead (0.5mm).
• External dimensions are compatible with standard 0.5mm pitch heads.
Part Number |
---|
148-143 |
148-244 |
148-245 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Measuring Range (mm) | Accuracy | Graduation | Remarks | Stem | Spindle end | Stem diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
2,755,000 VND | 1 Piece(s) | 46 Day(s) | 0 - 6.5 | ±2µm | 0.002mm | - | w/ clamp nut | Spherical (SR4) | 9.5mm | ||
- | 1 Piece(s) | Quote | 0 - 5 | ±5µm | 0.004mm | Small thimble diameter | Plain | Spherical (SR1.5) | 3.5mm | ||
- | 1 Piece(s) | Quote | 0 - 5 | ±5µm | 0.004mm | Small thimble diameter | w/ clamp nut | Spherical (SR1.5) | 3.5mm |
Loading...Tải…
Spindle pitch | 0.1mm |