(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digit Outside Micrometers Series 193

Digit Outside Micrometers Series 193
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,264,103VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Mechanical digit counter with 0.01mm or .001” resolution
for quick and error-free reading.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
193-101
193-103
193-104
193-111
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Accuracy Graduation

2,930,000 VND

1 Piece(s) 46 Day(s) 0 - 25±2μm0.01mm

4,075,000 VND

1 Piece(s) 46 Day(s) 50 - 75±2μm0.01mm

4,378,334 VND

1 Piece(s) 46 Day(s) 75 - 100±3μm0.01mm

2,264,103 VND

1 Piece(s) 2 Day(s) 0 - 25±2μm0.001mm

Loading...Tải…

  1. 1