(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube Micrometers Series 395, 115, 295 — Spherical Anvil And Spindle Type

Tube Micrometers Series 395, 115, 295 — Spherical Anvil And Spindle Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,509,347VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring faces: Carbide (115-201: only the spindle is carbide tipped.)
• series 395: IP65 spherical anvil and spindle type digital micrometer.
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
115-201
115-215
115-216
115-218
295-215
395-271-30
395-272-30
395-273-30
395-274-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
D
(Ø)
Resolution Accuracy Graduation Specifications

2,665,000 VND

1 Piece(s) 46 Day(s) 0 - 15ø5.5-±3μm0.01mmAnalog

1,509,347 VND

1 Piece(s) Quote 0 - 25ø10-±3μm0.01mmAnalog

2,366,667 VND

1 Piece(s) 46 Day(s) 25 - 50ø11-±3μm0.01mmAnalog

3,982,500 VND

1 Piece(s) 9 Day(s) 75 - 100ø18-±4μm0.01mmAnalog

3,530,000 VND

1 Piece(s) 46 Day(s) 0 - 25ø10-±3μm0.01mmMechanical counter model

8,183,333 VND

1 Piece(s) 46 Day(s) 0 - 25ø150.001mm±2μm-Digimatic (LCD)

8,828,334 VND

1 Piece(s) 46 Day(s) 25 - 50ø150.001mm±2μm-Digimatic (LCD)

10,888,334 VND

1 Piece(s) 46 Day(s) 50 - 75ø190.001mm±2μm-Digimatic (LCD)

8,415,000 VND

1 Piece(s) 9 Day(s) 75 - 100ø200.001mm±3μm-Digimatic (LCD)

Loading...Tải…

  1. 1