(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Groove Micrometers Series 146

Groove Micrometers Series 146
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Flanged spindle and anvil for measuring width and location
of grooves inside bores and tubes.
• Two-directional ratchet stop.
• For ID and OD (except for 0 - 25mm) measurement, a master gage
is required for adjusting the reference point.

 
Part Number
146-123
146-124
146-125
146-221
146-222
146-223
146-224
146-225
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications Flange Range outside Range inside

4,664,052 VND

1 Piece(s) Quote Rotating spindleø12.7mm25 - 50mm26.5 - 51.5mm

5,049,642 VND

1 Piece(s) Quote Rotating spindleø12.7mm50 - 75mm51.5 - 76.5mm

5,049,642 VND

1 Piece(s) Quote Rotating spindleø12.7mm75 - 100mm76.5 - 101.5mm

7,813,334 VND

1 Piece(s) 46 Day(s) Non-rotating spindleø6.35mm0 - 25mm1.6 - 26.5mm

8,881,667 VND

1 Piece(s) 46 Day(s) Non-rotating spindleø12.7mm0 - 25mm1.6 - 26.5mm

-

1 Piece(s) Quote Non-rotating spindleø12.7mm25 - 50mm26.5 - 51.5mm

-

1 Piece(s) Quote Non-rotating spindleø12.7mm50 - 75mm51.5 - 76.5mm

-

1 Piece(s) Quote Non-rotating spindleø12.7mm75 - 100mm76.5 - 101.5mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Accuracy ±10μm Graduation 0.01mm