(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
V-Anvil Micrometers Series 314, 114 — 3 Flutes And 5 Flutes

V-Anvil Micrometers Series 314, 114 — 3 Flutes And 5 Flutes
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measures the outside diameter of cutting tools (such as taps, reamers, end mills)
which have three or five flutes.
• Measuring faces: Carbide
• Equipped with Ratchet Stop for constant measuring force.

 
Part Number
114-101
114-102
114-103
114-104
114-105
114-106
114-121
114-122
114-137
114-161
114-162
114-165
114-204
314-251-30
314-252-30
314-253-30
314-261-30
314-262-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Resolution Accuracy Specifications Remarks Anvil

6,158,334 VND

1 Piece(s) 46 Day(s) 1 - 150.01mm±4μmAnalog Spindle (With carbide tip)w/groove60º

6,541,667 VND

1 Piece(s) 46 Day(s) 10 - 250.01mm±4μmAnalog Spindle (With carbide tip)-60º

7,786,667 VND

1 Piece(s) 46 Day(s) 25 - 400.01mm±5μmAnalog Spindle (With carbide tip)-60º

9,193,334 VND

1 Piece(s) 46 Day(s) 40 - 550.01mm±6μmAnalog Spindle (With carbide tip)-60º

10,663,334 VND

1 Piece(s) 46 Day(s) 55 - 700.01mm±6μmAnalog Spindle (With carbide tip)-60º

11,978,334 VND

1 Piece(s) 46 Day(s) 70 - 850.01mm±7μmAnalog Spindle (With carbide tip)-60º

7,911,667 VND

1 Piece(s) 46 Day(s) 5 - 250.01mm±4μmAnalog Spindle (With carbide tip)w/groove108º

-

1 Piece(s) Quote 25 - 450.01mm±5μmAnalog Spindle (With carbide tip)-108º

-

1 Piece(s) Quote 2.3 - 250.01mm±4μmAnalog Anvil, Spindle (With carbide tip)-108º

-

1 Piece(s) Quote 1 - 150.01mm±4μmAnalog Spindle (With carbide tip)-60º

-

1 Piece(s) Quote 10 - 250.01mm±4μmAnalog Spindle (With carbide tip)-60º

-

1 Piece(s) Quote 5 - 250.01mm±4μmAnalog Spindle (With carbide tip)-108º

-

1 Piece(s) Quote 2.3 - 250.01mm±4μmAnalog Anvil, Spindle (With carbide tip)-60º

14,180,000 VND

1 Piece(s) 46 Day(s) 1 - 150.001mm±4μmDigimatic (LCD)w/groove60º

13,656,667 VND

1 Piece(s) 46 Day(s) 10 - 250.001mm±4μmDigimatic (LCD)-60º

14,625,000 VND

1 Piece(s) 46 Day(s) 25 - 400.001mm±5μmDigimatic (LCD)-60º

-

1 Piece(s) Quote 1 - 150.001mm±4μmDigimatic (LCD)-60º

14,738,334 VND

1 Piece(s) 46 Day(s) 10 - 250.001mm±4μmDigimatic (LCD)-60º

Loading...Tải…

  1. 1