(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HHT Series Durable Temperature Sensors For High-Temperature Surfaces (Part Number)

HHT Series Durable Temperature Sensors For High-Temperature Surfaces
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      30,314,777VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· The HHT series offers durable temperature sensors for high-temperature surfaces.
· Various combinations of pipe shape, length, etc., are available to suit your needs.

 
Part Number
HHT-53K-03-TC1-ASP
HHT-53K-04-TC1-ASP
HHT-53K-06-TC1-ASP
HHT-53K-07-TC1-ASP
HHT-53K-08-TC1-ASP
HHT-53K-09-TC1-ASP
HHT-53K-10-TC1-ASP
HHT-53K-11-TC1-ASP
HHT-53K-12-TC1-ASP
HHT-53K-13-TC1-ASP
HHT-53K-14-TC1-ASP
HHT-53K-15-TC1-ASP
HHT-53K-16-TC1-ASP
HHT-53K-17-TC1-ASP
HHT-53K-18-TC1-ASP
HHT-53K-19-TC1-ASP
HHT-53K-20-TC1-ASP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPipe Shape
(°)
Pipe Length
(mm)
Response Speed
(s)
Durability

33,404,777 VND

1 Piece(s) 19 Day(s) or more 903005-

33,404,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

33,404,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

33,404,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

33,404,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

33,404,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

33,404,777 VND

1 Piece(s) 19 Day(s) or more 9010005-

33,713,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

34,022,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

34,331,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

34,640,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

34,949,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

35,258,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

35,567,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

35,876,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

36,185,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

36,494,777 VND

1 Piece(s) 19 Day(s) or more 90-5-

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Heat Sensor