(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[FSK]Mounted point WA (red) suitable for machining steel alloy, tool steel and carbon steel.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Diameter (mm) | Thickness (mm) | Shape | Shaft Length (mm) | Degree of Coupling | Maximum Rotation Speed (r.p.m) |
---|---|---|---|---|---|---|---|---|---|---|---|
55,188 VND | 100 Piece(s) | 11 Day(s) or more | 6 | 13 | No. A | 38 | P | 102,000 | |||
76,017 VND | 100 Piece(s) | 11 Day(s) or more | 6 | 16 | No. A | 36 | P | 90,000 | |||
49,896 VND | 100 Piece(s) | 11 Day(s) or more | 8 | 13 | No. A | 38 | P | 90,000 | |||
57,626 VND | 100 Piece(s) | 11 Day(s) or more | 8 | 16 | No. A | 36 | P | 72,000 | |||
50,016 VND | 100 Piece(s) | 11 Day(s) or more | 10 | 13 | No. A | 38 | P | 81,000 | |||
57,777 VND | 100 Piece(s) | 11 Day(s) or more | 10 | 16 | No. A | 36 | P | 72,000 | |||
57,851 VND | 100 Piece(s) | 11 Day(s) or more | 10 | 19 | No. A | 36 | P | 68,000 | |||
48,832 VND | 100 Piece(s) | 11 Day(s) or more | 13 | 13 | No. A | 38 | P | 69,600 | |||
52,405 VND | 100 Piece(s) | 11 Day(s) or more | 13 | 16 | No. A | 36 | P | 69,600 | |||
57,104 VND | 100 Piece(s) | 11 Day(s) or more | 13 | 25 | No. A | 36 | P | 59,000 | |||
73,187 VND | 100 Piece(s) | 11 Day(s) or more | 16 | 16 | No. R | 36 | P | 55,200 | |||
49,386 VND | 100 Piece(s) | 11 Day(s) or more | 16 | 16 | No. A | 36 | P | 55,200 | |||
73,378 VND | 100 Piece(s) | 11 Day(s) or more | 16 | 19 | No. H | 38 | N | 59,700 | |||
64,364 VND | 100 Piece(s) | 11 Day(s) or more | 16 | 32 | No. L | 38 | P | 47,000 | |||
55,754 VND | 100 Piece(s) | 11 Day(s) or more | 16 | 32 | No. A | 36 | P | 33,600 | |||
76,764 VND | 100 Piece(s) | 11 Day(s) or more | 19 | 19 | No. F | 38 | P | 50,200 | |||
50,971 VND | 100 Piece(s) | 11 Day(s) or more | 19 | 19 | No. A | 38 | P | 42,400 | |||
78,263 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 25 | No. H | 36 | N | 44,700 | |||
55,892 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 25 | No. A | 38 | P | 34,400 | |||
67,201 VND | 100 Piece(s) | 11 Day(s) or more | 19 | 28 | No. I | 38 | P | 44,800 | |||
61,918 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 32 | No. A | 36 | P | 28,800 | |||
68,249 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 38 | No. I | 36 | P | 35,800 | |||
64,767 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 38 | No. A | 36 | P | 25,600 | |||
69,601 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 38 | No. O | 36 | P | 25,600 | |||
85,301 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 38 | No. F | 38 | P | 35,800 | |||
83,241 VND | 50 Piece(s) | 11 Day(s) or more | 19 | 45 | No. O | 36 | P | 19,200 | |||
62,219 VND | 100 Piece(s) | 11 Day(s) or more | 25 | 10 | No. C | 38 | P | 38,200 | |||
51,505 VND | 100 Piece(s) | 11 Day(s) or more | 25 | 10 | No. A | 38 | P | 38,200 | |||
62,594 VND | 100 Piece(s) | 11 Day(s) or more | 25 | 13 | No. D | 38 | P | 38,200 | |||
86,785 VND | 50 Piece(s) | 11 Day(s) or more | 25 | 25 | No. F | 36 | P | 35,800 | |||
57,542 VND | 50 Piece(s) | 11 Day(s) or more | 25 | 25 | No. A | 38 | P | 25,600 | |||
90,214 VND | 25 Piece(s) | 11 Day(s) or more | 25 | 32 | No. H | 36 | N | 27,500 | |||
75,629 VND | 25 Piece(s) | 11 Day(s) or more | 25 | 38 | No. O | 36 | P | 19,200 | |||
1,402,750 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 11 Day(s) or more | 25 | 38 | No. A | 36 | P | 19,200 | ||
82,940 VND | 25 Piece(s) | 11 Day(s) or more | 25 | 50 | No. I | 36 | P | 19,000 | |||
82,954 VND | 25 Piece(s) | 11 Day(s) or more | 25 | 50 | No. A | 36 | P | 13,600 | |||
83,801 VND | 25 Piece(s) | 11 Day(s) or more | 25 | 50 | No. I | 36 | P | 19,000 | |||
85,124 VND | 25 Piece(s) | 11 Day(s) or more | 25 | 50 | No. O | 36 | P | 13,600 | |||
101,623 VND | 25 Piece(s) | 11 Day(s) or more | 25 | 50 | No. F | 36 | P | 19,000 | |||
87,070 VND | 100 Piece(s) | 11 Day(s) or more | 32 | 8 | No. E | 36 | P | 29,800 | |||
55,914 VND | 50 Piece(s) | 11 Day(s) or more | 32 | 10 | No. A | 38 | P | 29,800 | |||
88,284 VND | 25 Piece(s) | 11 Day(s) or more | 32 | 32 | No. P | 36 | P | 25,400 | |||
74,083 VND | 25 Piece(s) | 11 Day(s) or more | 32 | 32 | No. A | 36 | P | 19,600 | |||
139,373 VND | 25 Piece(s) | 11 Day(s) or more | 32 | 38 | No. H | 38 | N | 21,800 | |||
61,565 VND | 25 Piece(s) | 11 Day(s) or more | 38 | 13 | No. A | 36 | P | 25,000 | |||
72,712 VND | 25 Piece(s) | 11 Day(s) or more | 38 | 19 | No. A | 36 | P | 24,000 | |||
194,764 VND | 15 Piece(s) | 11 Day(s) or more | 38 | 45 | No. H | 36 | N | 14,400 | |||
288,049 VND | 15 Piece(s) | 11 Day(s) or more | 45 | 50 | No. H | 36 | N | 12,000 | |||
83,161 VND | 25 Piece(s) | 11 Day(s) or more | 50 | 13 | No. A | 36 | P | 12,800 |
Loading...Tải…
Type | Grindstone | Particle Size(#) | 60 | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Abrasive Grain | WA | Binder | V (vitrified) | Compatible Material | Alloy steel, tool steel, carbon steel |
Use | General |