(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SM-PB255 |
SM-PD5010W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Belt Width (mm) |
---|---|---|---|---|---|
435,853 VND |
1 Piece(s) | 6 Day(s) | 25 | ||
1,009,316 VND |
1 Piece(s) | 6 Day(s) | 50 |
【Features】
Excellent stability
・Product damage and slip prevention
・Convenient use, carriage, and storage
・Top Grade(AA) polyester yarn is used
・Directions 1:Use it after checking its safety load
・If damage occurs on the belt surface, immediately stop its use
・Do not use it at high temperature
・Do not use it with acid or alkali
・Connecting it between belts for use is prohibited.
Part Number |
---|
SM-PB255 |
SM-PD5010W |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Belt Width (mm) |
---|---|---|---|---|---|
435,853 VND |
1 Piece(s) | 6 Day(s) | 25 | ||
1,009,316 VND |
1 Piece(s) | 6 Day(s) | 50 |
Loading...Tải…
The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy