(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Sumflex carbide rotary file
Suitable for grinding of various materials including stone, glass, wood and metal.
Part Number |
---|
NO.H-166 |
NO.H-167 |
NO.H-168 |
NO.H-169 |
NO.H-193 |
NO.H-194 |
NO.H-195 |
NO.H-196 |
NO.H-197 |
NO.H-198 |
NO.H-199 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Outer diameter (mm) | Length (mm) | Thickness (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
1,258,761 VND | 1 Piece(s) | 6 Day(s) or more | Cylindrical | 6.4 | 13 | 6.4 | 4964521601664 | ||
1,258,894 VND | 1 Piece(s) | 6 Day(s) or more | Bullet-nose type | 6.4 | 13 | 6.4 | 4964521601671 | ||
1,258,761 VND | 1 Piece(s) | 6 Day(s) or more | Ball type | 6.4 | 6.4 | 6.4 | 4964521601688 | ||
1,258,894 VND | 1 Piece(s) | 6 Day(s) or more | Triangular type | 7 | 17 | 7 | 4964521601695 | ||
508,011 VND | 1 Piece(s) | 6 Day(s) or more | Ball type | 3 | 3 | 3 | 4964521601930 | ||
507,746 VND | 1 Piece(s) | 6 Day(s) or more | Flame type | 2.9 | 7 | 2.9 | 4964521601947 | ||
507,746 VND | 1 Piece(s) | 6 Day(s) or more | Conical | 3 | 15 | 3 | 4964521601954 | ||
507,879 VND | 1 Piece(s) | 6 Day(s) or more | Flame type | 3 | 7 | 3 | 4964521601961 | ||
507,746 VND | 1 Piece(s) | 6 Day(s) or more | Conical | 3 | 10 | 3 | 4964521601978 | ||
507,879 VND | 1 Piece(s) | 6 Day(s) or more | Conical | 3 | 19 | 3 | 4964521601985 | ||
507,746 VND | 1 Piece(s) | 6 Day(s) or more | Inverted trapezoid | 3 | 5 | 3 | 4964521601992 |
Loading...Tải…
Type | Other Related Products | Single Product Set Product | Single Item | Shaft Diameter(mm) | 3 |
---|---|---|---|---|---|
Maximum rotation speed used(min⁻1) | 30,000 | Blade tip shape | Diamond cutting grain | The Tool Used | Mini router, Joy-Robo |