(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Safety Shoes FS-401-230

Safety Shoes FS-401-230

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    1,194,356 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FS-401-230
FS-401-235
FS-401-240
FS-401-245
FS-401-250
FS-401-255
FS-401-260
FS-401-265
FS-401-270
FS-401-275
FS-401-280
FS-401-285
FS-401-290
FS-401-295
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Size
(cm)

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 23

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 23.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 24

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 24.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 25

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 25.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 26

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 26.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 27

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 27.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 28

1,194,356 VND

1 Piece(s) 6 Day(s) - 28.5

1,194,356 VND

1 Piece(s) 6 Day(s) - 29

1,194,356 VND

1 Piece(s) 6 Day(s) - 29.5

Basic Specifications

Product Description

【Features】
4”
・Color:NAVY
・Slip-resistant sole pattern design
・Use of impact-resistant, air hole insole gives a good feel when worn
・Increased identifiability and safety through the use of the 3M high luminance reflecting band
・Leather Uppers: ACTION LEATHER+SYNTHETIC LEATHER

Part Number
FS-401-230
FS-401-235
FS-401-240
FS-401-245
FS-401-250
FS-401-255
FS-401-260
FS-401-265
FS-401-270
FS-401-275
FS-401-280
FS-401-285
FS-401-290
FS-401-295
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Color Size
(cm)

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 23

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 23.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 24

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 24.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 25

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 25.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 26

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 26.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 27

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 27.5

1,194,356 VND

1 Piece(s) 6 Day(s) Navy system 28

1,194,356 VND

1 Piece(s) 6 Day(s) - 28.5

1,194,356 VND

1 Piece(s) 6 Day(s) - 29

1,194,356 VND

1 Piece(s) 6 Day(s) - 29.5

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications