(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Differential Pressure Transmitter KL14

Differential Pressure Transmitter KL14

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,488,800VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with a high-reliability, high-sensitivity capacitance-type sensor.

 
Part Number
KL14201100-PS
KL142011-KS
KL142011KS
KL14201200-PS
KL14201200PS
KL142012-KS
KL142012KS
KL14201300PS
KL1420150-PS
KL14201500-PS
KL1420150PS
KL14201500PS
KL142015KS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDifferential pressure range

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more 0 to 1 kPa

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 6 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

7,488,800 VND

1 Piece(s) 22 Day(s) or more -

7,488,800 VND

1 Piece(s) 5 Day(s) or more -

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Pressure Sensor Application Other