(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pressure Transmitter KH15 (Terminal Box Type)

Pressure Transmitter KH15 (Terminal Box Type)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,924,378VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The pressure-sensitive part uses an evaporated-type semiconductor strain gauge, giving it durability and stability.

 
Part Number
KH15J33-0.1M
KH15J73-0.1M
KH15J330.1-M
KH15J330.1M
KH15J330.3-M
KH15J330.3M
KH15J340.5-M
KH15J340.5M
KH15J3410M
KH15J34100M
KH15J341-M
KH15J341M
KH15J3420M
KH15J342-M
KH15J342M
KH15J3435M
KH15J343.5M
KH15J3450M
KH15J345M
KH15J3470M
KH15J730.1-M
KH15J730.1M
KH15J730.3-M
KH15J730.3M
KH15J740.5-M
KH15J740.5M
KH15J7410M
KH15J741-M
KH15J741M
KH15J7420M
KH15J742-M
KH15J742M
KH15J7435M
KH15J743.5M
KH15J7450M
KH15J745M
KH15K33-0.1M
KH15K73-0.1M
KH15K330.1-M
KH15K330.1M
KH15K330.3-M
KH15K330.3M
KH15K340.5-M
KH15K340.5M
KH15K3410M
KH15K341-M
KH15K341M
KH15K3420M
KH15K342-M
KH15K342M
KH15K3435M
KH15K343.5M
KH15K345M
KH15K730.1-M
KH15K730.1M
KH15K730.3-M
KH15K730.3M
KH15K740.5-M
KH15K740.5M
KH15K7410M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPressure Range
(Mpa)
Connector Size Pressure range details
(MPa)

11,793,441 VND

1 Piece(s) 4 Day(s) or more -0.1~0G3/8B-

11,793,441 VND

1 Piece(s) 4 Day(s) or more -0.1~0R1/4-

11,793,441 VND

1 Piece(s) 5 Day(s) or more -G3/8B-0.1 to 0.1

10,924,378 VND

1 Piece(s) 4 Day(s) or more 0–0.1G3/8B0 to 0.1

11,793,441 VND

1 Piece(s) 6 Day(s) or more -G3/8B-

10,924,378 VND

1 Piece(s) 4 Day(s) or more 0~0.3G3/8B-

11,793,441 VND

1 Piece(s) 4 Day(s) or more -G3/8B-

10,924,378 VND

1 Piece(s) 5 Day(s) or more 0–0.5G3/8B-

12,372,816 VND

1 Piece(s) 5 Day(s) or more 0–10G3/8B-

22,077,347 VND

1 Piece(s) 4 Day(s) or more -G3/8B-

11,793,441 VND

1 Piece(s) 6 Day(s) or more -G3/8B-0.1 to 1

10,924,378 VND

1 Piece(s) 5 Day(s) or more 0~1.0G3/8B-

12,517,660 VND

1 Piece(s) 4 Day(s) or more 0–20G3/8B-

11,793,441 VND

1 Piece(s) 5 Day(s) or more -G3/8B-

10,924,378 VND

1 Piece(s) 5 Day(s) or more 0~2.0G3/8B-

12,517,660 VND

1 Piece(s) 5 Day(s) or more 0~35G3/8B-

12,372,816 VND

1 Piece(s) 6 Day(s) or more 0~3.5G3/8B-

15,849,066 VND

1 Piece(s) 4 Day(s) or more 0–50G3/8B-

12,372,816 VND

1 Piece(s) 5 Day(s) or more 0~5.0G3/8B-

15,849,066 VND

1 Piece(s) 5 Day(s) or more -G3/8B-

11,793,441 VND

1 Piece(s) 5 Day(s) or more -R1/4-0.1 to 0.1

10,924,378 VND

1 Piece(s) 5 Day(s) or more 0–0.1R1/40 to 0.1

11,793,441 VND

1 Piece(s) 4 Day(s) or more -R1/4-

10,924,378 VND

1 Piece(s) 4 Day(s) or more 0~0.3R1/4-

11,793,441 VND

1 Piece(s) 4 Day(s) or more -R1/4-

10,924,378 VND

1 Piece(s) 5 Day(s) or more 0–0.5R1/4-

12,372,816 VND

1 Piece(s) 5 Day(s) or more 0–10R1/4-

11,793,441 VND

1 Piece(s) 5 Day(s) or more -R1/4-0.1 to 1

10,924,378 VND

1 Piece(s) 5 Day(s) or more 0~1.0R1/4-

12,517,660 VND

1 Piece(s) 4 Day(s) or more 0–20R1/4-

11,793,441 VND

1 Piece(s) 4 Day(s) or more -R1/4-

10,924,378 VND

1 Piece(s) 4 Day(s) or more 0~2.0R1/4-

12,517,660 VND

1 Piece(s) 4 Day(s) or more 0~35R1/4-

12,372,816 VND

1 Piece(s) 4 Day(s) or more 0~3.5R1/4-

15,849,066 VND

1 Piece(s) 4 Day(s) or more 0–50R1/4-

12,372,816 VND

1 Piece(s) 4 Day(s) or more 0~5.0R1/4-

11,814,692 VND

1 Piece(s) 4 Day(s) or more -0.1~0G3/8B-

11,814,692 VND

1 Piece(s) 4 Day(s) or more -0.1~0R1/4-

11,814,692 VND

1 Piece(s) 5 Day(s) or more -G3/8B-0.1 to 0.1

10,945,629 VND

1 Piece(s) 4 Day(s) or more 0–0.1G3/8B0 to 0.1

11,814,692 VND

1 Piece(s) 4 Day(s) or more -G3/8B-

10,945,629 VND

1 Piece(s) 4 Day(s) or more 0~0.3G3/8B-

11,814,692 VND

1 Piece(s) 4 Day(s) or more -G3/8B-

10,945,629 VND

1 Piece(s) 5 Day(s) or more 0–0.5G3/8B-

12,394,067 VND

1 Piece(s) 4 Day(s) or more 0–10G3/8B-

11,814,692 VND

1 Piece(s) 4 Day(s) or more -G3/8B-0.1 to 1

10,945,629 VND

1 Piece(s) 6 Day(s) or more 0~1.0G3/8B-

12,538,910 VND

1 Piece(s) 4 Day(s) or more 0–20G3/8B-

11,814,692 VND

1 Piece(s) 4 Day(s) or more -G3/8B-

10,945,629 VND

1 Piece(s) 5 Day(s) or more 0~2.0G3/8B-

12,538,910 VND

1 Piece(s) 5 Day(s) or more 0~35G3/8B-

12,394,067 VND

1 Piece(s) 4 Day(s) or more 0~3.5G3/8B-

12,394,067 VND

1 Piece(s) 4 Day(s) or more 0~5.0G3/8B-

11,814,692 VND

1 Piece(s) 4 Day(s) or more -R1/4-0.1 to 0.1

10,945,629 VND

1 Piece(s) 5 Day(s) or more 0–0.1R1/40 to 0.1

11,814,692 VND

1 Piece(s) 4 Day(s) or more -R1/4-

10,945,629 VND

1 Piece(s) 5 Day(s) or more 0~0.3R1/4-

11,814,692 VND

1 Piece(s) 4 Day(s) or more -R1/4-

10,945,629 VND

1 Piece(s) 4 Day(s) or more 0–0.5R1/4-

12,394,067 VND

1 Piece(s) 4 Day(s) or more 0–10R1/4-

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type Pressure Sensor Application Constant pressure measurement of gas or liquid