(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ordinary Pressure Gauge GS

Ordinary Pressure Gauge GS

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      507,677VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high-accuracy, low-pressure gauge with a case made of stainless steel for better resistance to the environment.
· It is built to withstand instantaneous reverse overpressure to prevent damage to the instrument during events such as the opening and closing of the valve.

 
Part Number
GS501210.2M
GS501210.3M
GS501210.5M
GS501212M
GS501213.5M
GS501710.3M
GS501713.5M
GS511310.2M
GS511310.3M
GS511310.5M
GS511311-M
GS511311.5M
GS511312M
GS511313.5M
GS512310.2M
GS512310.3M
GS512310.5M
GS512311-M
GS512311.5-M
GS512311.5M
GS512312M
GS512313.5M
GS52131-0.1M
GS521310.1M
GS521310.2M
GS521310.3M
GS521310.4-M
GS521310.4M
GS521310.5M
GS521310.6-M
GS521310.6M
GS521310.16M
GS521310.25-M
GS521310.25M
GS521311-M
GS521311M
GS521311.6M
GS521312M
GS521312.5M
GS521314M
GS521316M
GS52231-0.1M
GS522310.1M
GS522310.2M
GS522310.3M
GS522310.4-M
GS522310.4M
GS522310.5M
GS522310.6-M
GS522310.6M
GS522310.16M
GS522310.25-M
GS522310.25M
GS522311-M
GS522311M
GS522311.6M
GS522312M
GS522312.5M
GS522314M
GS522316M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPressure Range
(Mpa)
Size
(mm)
Connector Size Pressure range details
(MPa)

507,677 VND

1 Piece(s) 5 Day(s) or more 0–0.2ø60G1/4B-

507,677 VND

1 Piece(s) 6 Day(s) or more 0~0.3ø60G1/4B-

507,677 VND

1 Piece(s) 5 Day(s) or more 0–0.5ø60G1/4B-

507,677 VND

1 Piece(s) 6 Day(s) or more 0~2.0ø60G1/4B-

507,677 VND

1 Piece(s) 6 Day(s) or more 0~3.5ø60G1/4B-

528,534 VND

1 Piece(s) 5 Day(s) or more 0~0.3ø60R1/4-

528,534 VND

1 Piece(s) 5 Day(s) or more 0~3.5ø60R1/4-

643,711 VND

1 Piece(s) 6 Day(s) or more 0–0.2ø75G3/8B-

643,711 VND

1 Piece(s) 5 Day(s) or more 0~0.3ø75G3/8B-

643,711 VND

1 Piece(s) 5 Day(s) or more 0–0.5ø75G3/8B-

695,469 VND

1 Piece(s) 6 Day(s) or more -ø75G3/8B-0.1 to 1

643,711 VND

1 Piece(s) 5 Day(s) or more 0~1.5ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0~2.0ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0~3.5ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0–0.2ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0~0.3ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0–0.5ø75G3/8B-

695,469 VND

1 Piece(s) 6 Day(s) or more -ø75G3/8B-0.1 to 1

695,469 VND

1 Piece(s) 6 Day(s) or more -ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0~1.5ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0~2.0ø75G3/8B-

643,711 VND

1 Piece(s) 6 Day(s) or more 0~3.5ø75G3/8B-

708,750 VND

1 Piece(s) 5 Day(s) or more -0.1~0ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.1ø100G3/8B0 to 0.1

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.2ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more 0~0.3ø100G3/8B-

760,508 VND

1 Piece(s) 5 Day(s) or more -ø100G3/8B-0.1 to 0.4

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.4ø100G3/8B0 to 0.4

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.5ø100G3/8B-

760,508 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B-0.1 to 0.6

708,750 VND

1 Piece(s) 6 Day(s) or more 0~0.6ø100G3/8B0 to 0.6

708,750 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B0 to 0.16

760,508 VND

1 Piece(s) 5 Day(s) or more -ø100G3/8B-0.1 to 0.25

708,750 VND

1 Piece(s) 5 Day(s) or more 0~0.25ø100G3/8B0 to 0.25

760,508 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B-0.1 to 1

708,750 VND

1 Piece(s) 5 Day(s) or more 0~1.0ø100G3/8B-

708,750 VND

1 Piece(s) 5 Day(s) or more 0~1.6ø100G3/8B0 to 1.6

708,750 VND

1 Piece(s) 6 Day(s) or more 0~2.0ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more 0–2.5ø100G3/8B0 to 2.5

915,780 VND

1 Piece(s) 6 Day(s) or more 0~4.0ø100G3/8B-

915,780 VND

1 Piece(s) 6 Day(s) or more 0 to 6.0ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more -0.1~0ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.1ø100G3/8B0 to 0.1

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.2ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more 0~0.3ø100G3/8B-

760,508 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B-0.1 to 0.4

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.4ø100G3/8B0 to 0.4

708,750 VND

1 Piece(s) 6 Day(s) or more 0–0.5ø100G3/8B-

760,508 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B-0.1 to 0.6

708,750 VND

1 Piece(s) 6 Day(s) or more 0~0.6ø100G3/8B0 to 0.6

708,750 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B0 to 0.16

760,508 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B-0.1 to 0.25

708,750 VND

1 Piece(s) 6 Day(s) or more 0~0.25ø100G3/8B0 to 0.25

760,508 VND

1 Piece(s) 6 Day(s) or more -ø100G3/8B-0.1 to 1

708,750 VND

1 Piece(s) 5 Day(s) or more 0~1.0ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more 0~1.6ø100G3/8B0 to 1.6

708,750 VND

1 Piece(s) 6 Day(s) or more 0~2.0ø100G3/8B-

708,750 VND

1 Piece(s) 6 Day(s) or more 0–2.5ø100G3/8B0 to 2.5

915,780 VND

1 Piece(s) 6 Day(s) or more 0~4.0ø100G3/8B-

915,780 VND

1 Piece(s) 6 Day(s) or more 0 to 6.0ø100G3/8B-

Loading...Tải…

Basic InformationThông tin cơ bản

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid