(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The pipe siphon allows heat dissipation when the temperature of the fluid to be measured is high.
Part Number |
---|
FP50342 |
FP50343 |
FP50362 |
FP50363 |
FP50443 |
FP50463 |
FP50833 |
FP50942 |
FP50943 |
FP50962 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material |
---|---|---|---|---|---|
3,046,843 VND | 1 Piece(s) | 6 Day(s) or more | Iron | ||
6,913,592 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel (SUS316) | ||
3,046,843 VND | 1 Piece(s) | 6 Day(s) or more | Iron | ||
6,913,592 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel (SUS316) | ||
6,913,592 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel (SUS316) | ||
6,913,592 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel (SUS316) | ||
6,913,592 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel (SUS316) | ||
3,046,843 VND | 1 Piece(s) | 5 Day(s) or more | Iron | ||
6,913,592 VND | 1 Piece(s) | 6 Day(s) or more | Stainless Steel (SUS316) | ||
3,046,843 VND | 1 Piece(s) | 6 Day(s) or more | Iron |
Loading...Tải…
Product Type | Pipe |