(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the gauge indicator and it features a simple design that is easy to use. It can be used to perform measurements over a wide pressure range in a variety of different fields and applications.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pressure Range (Mpa) | Minimum graduation (Mpa) | Size (mm) | Connector Size | Treatment | Pressure range details (MPa) |
---|---|---|---|---|---|---|---|---|---|---|
1,950,637 VND | 1 Piece(s) | 4 Day(s) or more | -0.1~0 | 0.002 | ø60 | G1/4B | - | - | ||
3,047,587 VND | 1 Piece(s) | 4 Day(s) or more | -0.1~0 | 0.002 | ø60 | G1/4B | - | - | ||
1,950,637 VND | 1 Piece(s) | 9 Day(s) or more | -0.1~0 | 0.002 | ø60 | R1/4 | - | - | ||
3,047,587 VND | 1 Piece(s) | 5 Day(s) or more | -0.1~0 | 0.002 | ø60 | R1/4 | - | - | ||
2,142,603 VND | 1 Piece(s) | 4 Day(s) or more | - | 0.005 | ø60 | G1/4B | - | -0.1 to 0.1 | ||
1,950,637 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.1 | 0.002 | ø60 | G1/4B | - | 0 to 0.1 | ||
2,405,398 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.01 | ø60 | G1/4B | - | - | ||
2,224,874 VND | 1 Piece(s) | 5 Day(s) or more | 0–0.2 | 0.005 | ø60 | G1/4B | - | - | ||
2,224,874 VND | 1 Piece(s) | 8 Day(s) or more | 0~0.3 | 0.01 | ø60 | G1/4B | - | - | ||
2,142,603 VND | 1 Piece(s) | 4 Day(s) or more | - | 0.01 | ø60 | G1/4B | - | -0.1 to 0.4 | ||
1,950,637 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.4 | 0.01 | ø60 | G1/4B | - | 0 to 0.4 | ||
2,224,874 VND | 1 Piece(s) | 8 Day(s) or more | 0–0.5 | 0.01 | ø60 | G1/4B | - | - | ||
2,131,160 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.02 | ø60 | G1/4B | - | -0.1 to 0.6 | ||
1,939,194 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.6 | 0.01 | ø60 | G1/4B | - | 0 to 0.6 | ||
1,939,194 VND | 1 Piece(s) | 5 Day(s) or more | 0~0.16 | 0.005 | ø60 | G1/4B | - | 0 to 0.16 | ||
2,142,603 VND | 1 Piece(s) | 4 Day(s) or more | - | 0.01 | ø60 | G1/4B | - | -0.1 to 0.25 | ||
1,950,637 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.25 | 0.005 | ø60 | G1/4B | - | 0 to 0.25 | ||
2,581,383 VND | 1 Piece(s) | 5 Day(s) or more | 0–10 | 0.2 | ø60 | G1/4B | - | - | ||
3,266,977 VND | 1 Piece(s) | 5 Day(s) or more | 0~15 | - | ø60 | G1/4B | - | - | ||
2,992,740 VND | 1 Piece(s) | 4 Day(s) or more | 0–16 | - | ø60 | G1/4B | - | 0 to 16 | ||
2,142,603 VND | 1 Piece(s) | 4 Day(s) or more | - | 0.02 | ø60 | G1/4B | - | -0.1 to 1 | ||
1,950,637 VND | 1 Piece(s) | 8 Day(s) or more | 0~1.0 | 0.02 | ø60 | G1/4B | - | - | ||
2,224,874 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.5 | 0.05 | ø60 | G1/4B | - | - | ||
2,131,160 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.05 | ø60 | G1/4B | - | -0.1 to 1.6 | ||
1,950,637 VND | 1 Piece(s) | 5 Day(s) or more | 0~1.6 | 0.05 | ø60 | G1/4B | - | 0 to 1.6 | ||
2,981,296 VND | 1 Piece(s) | 5 Day(s) or more | 0–25 | - | ø60 | G1/4B | - | 0 to 25 | ||
2,405,398 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.05 | ø60 | G1/4B | - | - | ||
2,213,431 VND | 1 Piece(s) | 5 Day(s) or more | 0~2.0 | 0.05 | ø60 | G1/4B | - | - | ||
2,131,160 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.05 | ø60 | G1/4B | - | -0.1 to 2.5 | ||
1,950,637 VND | 1 Piece(s) | 4 Day(s) or more | 0–2.5 | 0.05 | ø60 | G1/4B | - | 0 to 2.5 | ||
2,213,431 VND | 1 Piece(s) | 5 Day(s) or more | 0~3.0 | 0.1 | ø60 | G1/4B | - | - | ||
2,224,874 VND | 1 Piece(s) | 5 Day(s) or more | 0~3.5 | 0.1 | ø60 | G1/4B | - | - | ||
2,569,940 VND | 1 Piece(s) | 5 Day(s) or more | 0~4.0 | 0.1 | ø60 | G1/4B | - | - | ||
2,844,177 VND | 1 Piece(s) | 5 Day(s) or more | 0~5.0 | 0.1 | ø60 | G1/4B | - | - | ||
2,581,383 VND | 1 Piece(s) | 5 Day(s) or more | 0 to 6.0 | 0.1 | ø60 | G1/4B | - | - | ||
2,844,177 VND | 1 Piece(s) | 5 Day(s) or more | 0~7.0 | 0.2 | ø60 | G1/4B | - | - | ||
3,047,587 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.1 | 0.002 | ø60 | G1/4B | - | 0 to 0.1 | ||
3,502,348 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.01 | ø60 | G1/4B | - | - | ||
3,310,381 VND | 1 Piece(s) | 5 Day(s) or more | 0–0.2 | 0.005 | ø60 | G1/4B | - | - | ||
3,502,348 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.01 | ø60 | G1/4B | - | - | ||
3,321,824 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.3 | 0.01 | ø60 | G1/4B | - | - | ||
3,721,738 VND | 1 Piece(s) | 5 Day(s) or more | 0~0.3 | 0.01 | ø60 | G1/4B | Use no oil | - | ||
3,228,110 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.01 | ø60 | G1/4B | - | -0.1 to 0.4 | ||
3,047,587 VND | 1 Piece(s) | 4 Day(s) or more | 0–0.4 | 0.01 | ø60 | G1/4B | - | 0 to 0.4 | ||
3,310,381 VND | 1 Piece(s) | 5 Day(s) or more | 0–0.5 | 0.01 | ø60 | G1/4B | - | - | ||
3,228,110 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.02 | ø60 | G1/4B | - | -0.1 to 0.6 | ||
3,047,587 VND | 1 Piece(s) | 8 Day(s) or more | 0~0.6 | 0.01 | ø60 | G1/4B | - | 0 to 0.6 | ||
3,228,110 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.005 | ø60 | G1/4B | - | -0.1 to 0.16 | ||
3,036,144 VND | 1 Piece(s) | 5 Day(s) or more | 0~0.16 | 0.005 | ø60 | G1/4B | - | 0 to 0.16 | ||
3,228,110 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.01 | ø60 | G1/4B | - | -0.1 to 0.25 | ||
3,047,587 VND | 1 Piece(s) | 4 Day(s) or more | 0~0.25 | 0.005 | ø60 | G1/4B | - | 0 to 0.25 | ||
3,678,333 VND | 1 Piece(s) | 4 Day(s) or more | 0–10 | 0.2 | ø60 | G1/4B | - | - | ||
4,078,246 VND | 1 Piece(s) | 5 Day(s) or more | 0–16 | - | ø60 | G1/4B | - | 0 to 16 | ||
3,228,110 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.02 | ø60 | G1/4B | - | -0.1 to 1 | ||
3,047,587 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.0 | 0.02 | ø60 | G1/4B | - | - | ||
3,502,348 VND | 1 Piece(s) | 5 Day(s) or more | - | 0.05 | ø60 | G1/4B | - | - | ||
3,310,381 VND | 1 Piece(s) | 5 Day(s) or more | 0~1.5 | 0.05 | ø60 | G1/4B | - | - | ||
3,047,587 VND | 1 Piece(s) | 4 Day(s) or more | 0~1.6 | 0.05 | ø60 | G1/4B | - | 0 to 1.6 | ||
4,078,246 VND | 1 Piece(s) | 5 Day(s) or more | 0–25 | - | ø60 | G1/4B | - | 0 to 25 | ||
3,321,824 VND | 1 Piece(s) | 4 Day(s) or more | 0~2.0 | 0.05 | ø60 | G1/4B | - | - |
Loading...Tải…
Product Type | Sealed Type Pressure Gauge | Application | Constant pressure measurement of gas or liquid |