(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Skill Touch Premium【25 Pieces Per Package】

Skill Touch Premium

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • SKLP 36
  • 内装箱
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,757,030VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The grinding performance of an offset sharpening stone and the unique flexibility of Skill Touch combined into one.
· Produces amazing grinding speed, drastically shortening work time and reducing total costs.

Part Number
SP10033-60
SP10033-80
SP10038-36
SP10038-46
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngThickness
(mm)
Particle Size
(#)

1,757,030 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

9 Day(s) or more 3.360

1,757,030 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

4 Day(s) or more 3.380

1,798,732 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

4 Day(s) or more 3.836

1,798,732 VND

4 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

4 Day(s) or more 3.846

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Outer Diameter(mm) 100 Internal Diameter(mm) 15 Maximum operating rotation speed(m/s) 72
Number Contained In A Packet(Sheets) 100