(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TOP KOGYO Multi Anchor Extractor

TOP KOGYO Multi Anchor Extractor

Move the mouse over or click the image to zoom
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
Configured SpecificationsThông số kĩ thuật

Screw TypesOthersTap TypeRepair / Removal Tool
Coating Y/NNoneCoating TypeNon-Coated
Overall Length (L)(mm)110 - -

PDF

Japanese Only
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
Similar ProductsSimilar Products
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
Product DetailProduct Detail
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
Configured SpecificationsThông số kĩ thuật

Screw TypesOthersTap TypeRepair / Removal Tool
Coating Y/NNoneCoating TypeNon-Coated
Overall Length (L)(mm)110 - -
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
Configured SpecificationsThông số kĩ thuật

Screw TypesOthersTap TypeRepair / Removal Tool
Coating Y/NNoneCoating TypeNon-Coated
Overall Length (L)(mm)110 - -

Product Description

[Features]
· Tool for removing drop-in anchors (works with drop-in anchors W1/2 / total length: 50 mm.)
· Allows for speedy extraction with an impact driver. A dual-use type (powered or manual) that can be used manually when working in awkward spaces such as next to a wall, etc.
· The shank part is a press fitted type that is resistant to both twisting and breaking. Boasts exceptional durability (supports 18 V).
· The tip includes a magnet, making it easy to retrieve cones remaining inside the hole.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.

TOP KOGYO Multi Anchor Extractor

Move the mouse over or click the image to zoom
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
Configured SpecificationsThông số kĩ thuật

Screw TypesOthersTap TypeRepair / Removal Tool
Coating Y/NNoneCoating TypeNon-Coated
Overall Length (L)(mm)110 - -

PDF

Japanese Only
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
Configured SpecificationsThông số kĩ thuật

Screw TypesOthersTap TypeRepair / Removal Tool
Coating Y/NNoneCoating TypeNon-Coated
Overall Length (L)(mm)110 - -
Part Number
EAB-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

317,130 VND

1 Piece(s) 4 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng
  1. 1

Basic InformationThông tin cơ bản

Screw Types Others Tap Type Repair / Removal Tool Coating Y/N None
Coating Type Non-Coated Overall Length (L)(mm) 110

Please check the type/dimensions/specifications of the part EAB-4 in the TOP KOGYO Multi Anchor Extractor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EAB-4 trong chuỗi TOP KOGYO Multi Anchor Extractor.

Close

Comparison list