(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The insert can be mounted to the Alpha Ball Precision F (ABPF Type) holder.
· Please use Solid Barrel End Mill GS4TN for small diameter sizes.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Work Material | Dimension T (mm) | Dimensions φDC (mm) |
---|---|---|---|---|---|---|---|
2,157,052 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Stainless Steel / Cast Iron | 3.2 | 12 | ||
2,157,052 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Cast Iron / High-Hardness Material | 3.2 | 12 | ||
2,216,200 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Stainless Steel / Cast Iron | 4.2 | 16 | ||
2,216,200 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Cast Iron / High-Hardness Material | 4.2 | 16 | ||
2,345,815 VND | 1 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel / Cast Iron | 5.2 | 20 | ||
2,345,815 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Cast Iron / High-Hardness Material | 5.2 | 20 | ||
2,563,056 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Stainless Steel / Cast Iron | 6.2 | 25 | ||
2,563,056 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Cast Iron / High-Hardness Material | 6.2 | 25 | ||
3,212,955 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Stainless Steel / Cast Iron | 7.2 | 30 | ||
3,212,955 VND | 1 Piece(s) | 9 Day(s) or more | Steel / Cast Iron / High-Hardness Material | 7.2 | 30 |
Loading...Tải…
Shape (First Character in Model Number) | Others | Precision | H |