(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert For RD16B Alpha Radius Mill

Insert For RD16B Alpha Radius Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      374,212VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An insert for the RD16B Alpha Radius Mill
· A 16-corner insert only made possible by the use of the latest press molding technology.

Part Number
RNMG1205M0EN-B16-GX2160
RNMG1205M0EN-B16-JM4160
RNMG1205M0EN-B16-JP4120
RNMG1606M0EN-B16-GX2160
RNMG1606M0EN-B16-JM4160
RNMG1606M0EN-B16-JP4120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension r
(mm)
Size A
(mm)

374,212 VND

10 Piece(s) 9 Day(s) or more 612

374,212 VND

10 Piece(s) 9 Day(s) or more 612

374,212 VND

10 Piece(s) 9 Day(s) or more 612

654,253 VND

10 Piece(s) 9 Day(s) or more --

654,253 VND

10 Piece(s) 9 Day(s) or more --

654,253 VND

10 Piece(s) 9 Day(s) or more --

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (First Character in Model Number) R (Round) Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Precision M class