(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insert For GF2T30○○M-○○ GALLEA Modular Type

Insert For GF2T30○○M-○○ GALLEA Modular Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      374,212VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Economic 2-corner specification
· The pitch can be increased, allowing you to reduce the machining speed regardless of feed speed.

Part Number
YPHW1203R-30-PN215
YPHW1203R-30-TH315
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

374,212 VND

10 Piece(s) 9 Day(s) or more

374,212 VND

10 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape (First Character in Model Number) Others Work Material Steel / Stainless Steel / Cast Iron / High-Hardness Material Precision H