(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heatstroke Prevention Thermohygrometer SN-902

Heatstroke Prevention Thermohygrometer SN-902

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • NETKN_SN-902
  • NETKN_SN-902-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,613,638VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses a large, easy-to-see panel that can be used by anyone to check judgment criteria.
· The front lens is made of acrylic, meaning there is no danger of breakage even if dropped, unlike glass.
· The back side is guarded with wire mesh to prevent the intrusion of insects.

 
Part Number
SN-902-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,613,638 VND

1 Piece(s) 12 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Accessory External dimensions(mm) 350 (H) × 380 (W) × 90 (D) Material Steel chrome plating
Product name Ball guard