(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insulated Needle Nose Pliers

Insulated Needle Nose Pliers

You can add up to 6 items to the comparison list.

Loading...Tải…

Details

Specifications of ZPSL-160

Part Number
ZPSL-160
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,767,528 VND

1 Piece(s) 12 Day(s)

Product Description

[Features]
· This product conforms to IEC 60900:2004, which is the only international standard for insulated tools.
· Can be used with voltages up to 1,000 V AC and 1,500 V DC.
· Includes a wire cutter.

Specifications of ZPSL-160

Part Number
ZPSL-160
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

1,767,528 VND

1 Piece(s) 12 Day(s)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Product Specifications

Handling insulated tools
Warning
  • Before using this product, thoroughly familiarize yourself with the manufacturer's product instruction manual and operating instructions.
  • High-voltage work may require certain accreditation stipulated under related laws and regulations. Have the work performed by an operator who is qualified to meet these work conditions.
  • Before use, make sure that the power at the place where the work takes place is 1,000 V AC or 1,500 V DC or less.
  • If the areas of the product colored red show signs of wear and the areas colored yellow are exposed, immediately discontinue use.
  • Do not use with any tools other than KTC insulated tools.
  • When using this product, it is recommended to wear protective gear (insulated gloves, insulated shoes, etc.) that have passed certification for this type of equipment.

*All insulation tools are exempt from repair.