(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Straight thread gauge Most common thread form
・Inspects the threaded parts at the Go end and the NO GO end of the gauge to guarantee precision
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pitch P | Specifications |
---|---|---|---|---|---|---|
4,900,166 VND | 1 Piece(s) | 12 Day(s) | 13 | 1/2 | ||
4,563,971 VND | 1 Piece(s) | 12 Day(s) | 20 | 1 / 4 | ||
5,075,421 VND | 1 Piece(s) | 12 Day(s) | 56 | 2 | ||
6,209,433 VND | 1 Piece(s) | 12 Day(s) | 10 | 3/4 | ||
4,632,129 VND | 1 Piece(s) | 12 Day(s) | 16 | 3/8 | ||
5,075,421 VND | 1 Piece(s) | Quote | 48 | 3 | ||
4,851,483 VND | 1 Piece(s) | 12 Day(s) | 40 | 4 | ||
5,411,044 VND | 1 Piece(s) | 12 Day(s) | 11 | 5/8 | ||
4,719,755 VND | 1 Piece(s) | Quote | 40 | 5 | ||
4,719,755 VND | 1 Piece(s) | Quote | 32 | 6 | ||
6,633,253 VND | 1 Piece(s) | Quote | 9 | 7/8 | ||
4,807,382 VND | 1 Piece(s) | 12 Day(s) | 14 | 7/16 | ||
4,763,856 VND | 1 Piece(s) | 12 Day(s) | 32 | 8 | ||
5,118,949 VND | 1 Piece(s) | Quote | 12 | 9/16 | ||
4,452,290 VND | 1 Piece(s) | 12 Day(s) | 24 | 10 |
Loading...Tải…
Class | G2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy