(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Pipe taper thread gauge Used for inspection by pipe thread taper gauge of general parts requiring sealability
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pitch P | Specifications |
---|---|---|---|---|---|---|
17,099,923 VND | 1 Piece(s) | 12 Day(s) | 11-1/2 | 1-1/2 | ||
15,147,483 VND | 1 Piece(s) | 12 Day(s) | 11-1/2 | 1-1/4 | ||
9,412,718 VND | 1 Piece(s) | 12 Day(s) | 14 | 1/2 | ||
7,363,484 VND | 1 Piece(s) | 12 Day(s) | 18 | 1 / 4 | ||
7,022,709 VND | 1 Piece(s) | 12 Day(s) | 27 | 1/8 | ||
12,806,154 VND | 1 Piece(s) | 12 Day(s) | 1/2 | 1-11 | ||
20,488,207 VND | 1 Piece(s) | 12 Day(s) | 1/2 | 2-11 | ||
10,970,549 VND | 1 Piece(s) | 12 Day(s) | 14 | 3/4 | ||
8,424,756 VND | 1 Piece(s) | 12 Day(s) | 18 | 3/8 | ||
10,303,892 VND | 1 Piece(s) | Quote | 14 | 1/2 | ||
8,054,773 VND | 1 Piece(s) | 12 Day(s) | 18 | 1 / 4 | ||
7,684,791 VND | 1 Piece(s) | Quote | 27 | 1/8 | ||
12,801,000 VND | 1 Piece(s) | Quote | 11-1/2 | 1 | ||
12,036,980 VND | 1 Piece(s) | 12 Day(s) | 14 | 3/4 | ||
9,213,407 VND | 1 Piece(s) | Quote | 18 | 3/8 | ||
13,283,242 VND | 1 Piece(s) | 12 Day(s) | 11 | 1-1/2 | ||
11,768,938 VND | 1 Piece(s) | 12 Day(s) | 11 | 1-1/4 | ||
7,373,222 VND | 1 Piece(s) | 12 Day(s) | 14 | 1/2 | ||
5,766,709 VND | 1 Piece(s) | 12 Day(s) | 19 | 1 / 4 | ||
5,513,563 VND | 1 Piece(s) | 6 Day(s) | 28 | 1/8 | ||
6,014,704 VND | 1 Piece(s) | 36 Day(s) | 28 | 1/16 | ||
9,948,222 VND | 1 Piece(s) | 12 Day(s) | 11 | 1X11 | ||
15,858,244 VND | 1 Piece(s) | 12 Day(s) | 11 | 2X11 | ||
8,551,331 VND | 1 Piece(s) | 12 Day(s) | 14 | 3/4 | ||
6,594,307 VND | 1 Piece(s) | 12 Day(s) | 19 | 3/8 |
Loading...Tải…
Class | G2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy