(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Straight thread gauge Most common thread form
・Inspects the threaded parts at the Go end and the NO GO end of the gauge to guarantee precision
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Pitch P | Specifications |
---|---|---|---|---|---|---|
8,935,636 VND | 1 Piece(s) | Quote | 0.25 | M1 | ||
6,364,071 VND | 1 Piece(s) | 12 Day(s) | 0.3 | M1.4 | ||
6,318,249 VND | 1 Piece(s) | 12 Day(s) | 0.35 | M1.6 | ||
5,871,521 VND | 1 Piece(s) | 12 Day(s) | 0.35 | M1.7 | ||
5,539,335 VND | 1 Piece(s) | Quote | 0.35 | M1.8 | ||
5,006,693 VND | 1 Piece(s) | 12 Day(s) | 0.4 | M2 | ||
7,572,532 VND | 1 Piece(s) | 12 Day(s) | 0.25 | M2 | ||
7,291,894 VND | 1 Piece(s) | Quote | 0.25 | M2.2 | ||
4,943,693 VND | 1 Piece(s) | 12 Day(s) | 0.4 | M2.3 | ||
6,919,620 VND | 1 Piece(s) | Quote | 0.35 | M2.5 | ||
4,491,237 VND | 1 Piece(s) | 6 Day(s) | 0.45 | M2.5 | ||
7,160,164 VND | 1 Piece(s) | Quote | 0.35 | M2.6 | ||
4,674,511 VND | 1 Piece(s) | 12 Day(s) | 0.45 | M2.6 | ||
4,428,236 VND | 1 Piece(s) | 12 Day(s) | 0.5 | M3 | ||
4,617,236 VND | 1 Piece(s) | Quote | 0.6 | M3 | ||
6,472,889 VND | 1 Piece(s) | Quote | 0.35 | M3 | ||
4,388,143 VND | 1 Piece(s) | 12 Day(s) | 0.6 | M3.5 | ||
6,094,885 VND | 1 Piece(s) | 12 Day(s) | 0.35 | M3.5 | ||
5,138,422 VND | 1 Piece(s) | 6 Day(s) | 0.5 | M4 | ||
4,227,778 VND | 1 Piece(s) | 12 Day(s) | 0.7 | M4 | ||
5,230,059 VND | 1 Piece(s) | Quote | 0.5 | M4.5 | ||
4,187,688 VND | 1 Piece(s) | Quote | 0.75 | M4.5 | ||
5,361,789 VND | 1 Piece(s) | Quote | 0.5 | M5 | ||
4,187,688 VND | 1 Piece(s) | 12 Day(s) | 0.8 | M5 | ||
4,336,599 VND | 1 Piece(s) | Quote | 0.9 | M5 | ||
5,516,427 VND | 1 Piece(s) | 12 Day(s) | 0.5 | M5.5 | ||
5,871,521 VND | 1 Piece(s) | Quote | 0.5 | M6 | ||
4,451,144 VND | 1 Piece(s) | 12 Day(s) | 0.75 | M6 | ||
4,118,960 VND | 1 Piece(s) | Quote | 1 | M6 | ||
6,117,792 VND | 1 Piece(s) | Quote | 0.5 | M7 | ||
4,628,694 VND | 1 Piece(s) | 6 Day(s) | 0.75 | M7 | ||
4,118,960 VND | 1 Piece(s) | Quote | 1 | M7 | ||
11,304,363 VND | 1 Piece(s) | 87 Day(s) | 0.5 | M8 | ||
4,806,237 VND | 1 Piece(s) | 6 Day(s) | 0.75 | M8 | ||
4,073,140 VND | 1 Piece(s) | 12 Day(s) | 1 | M8 | ||
4,164,777 VND | 1 Piece(s) | 12 Day(s) | 1.25 | M8 | ||
6,364,071 VND | 1 Piece(s) | Quote | 0.5 | M9 |
Loading...Tải…
Class | G2 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy