(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Diamond Cutter For Stone SDWS-5

Diamond Cutter For Stone SDWS-5

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,606,221VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Be sure to read the included instruction manual for the diamond wheel for electric power tools prior to use. Do not apply pressure from the side. Do not use for making curved cuts. Be sure to use the safety cover. For use exclusively with dry types. Do not apply water or use when wet or moist. Also do not use with materials that are wet or moist. Be sure to wear safety goggles, a dust-mask and safety gloves during use. Be sure to also wear ear plugs and/or a helmet if the work environment dictates it.

Product Description

A segmented diamond cutter with an unbelievable cutting distance of 180 m. Designed with an emphasis on speed.
[Features]
· A segmented blade designed with an emphasis on sharpness (for speed).
· Uses diamond tips optimized for the cutting of stone, delivering both outstanding durability and sharpness.
· Excellent cutting chip discharge for improved efficiency.
[Applications]
· Cutting of general stone materials (granite, marble and Japanese teppei stone).

Part Number
SDWS-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,606,221 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Diamond Cutter Wheel Type Segment Type Specifications Dry Type
Application Stone Outer Diameter(mm) 125 Blade thickness(mm) 2.2
Hole Diameter(mm) 22 (20) Maximum Rotation Speed(min-1) 12,200

Please check the type/dimensions/specifications of the part SDWS-5 in the Diamond Cutter For Stone SDWS-5 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SDWS-5 trong chuỗi Diamond Cutter For Stone SDWS-5.