(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
JOPLASTER R STD-100H

JOPLASTER R STD-100H

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      572,229VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

One of the industry's lightest air dusters.
[Features]
· Light and easy to handle for less fatigue.
· Ergonomically designed to be easier to grasp so you will not be fatigued even after long work sessions.
· Equipped with dial-adjustable flow control with easy flow adjustment at the handle to save energy and prevent unnecessary use of air.
· Made of PP resin, which does not damage objects it comes into contact with, and which lets you work comfortably even during the winter.
[Applications]
· Removing dirt, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.

Part Number
STD-100H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

572,229 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Weight(g) 70 Material PP resin JAN Code 4977292450591
Product Width(mm) 145 Product Height(mm) 210 Product Length(mm) 28
Product Weight(g) 98 Air discharge amount 40 to 290 L/min (at 0.5 MPa) Specifications With dial-adjustable flow control

Please check the type/dimensions/specifications of the part STD-100H in the JOPLASTER R STD-100H series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STD-100H trong chuỗi JOPLASTER R STD-100H.