(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Tools for Craftsmanship Pick Type / Hook Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • The tip is extremely sharp and finished with precision, so be very careful during handling to protect against injuries. Always use safety equipment such as safety glasses to protect your eyes during use. Keep in good condition after use and store in a safe place out of reach of children.

Specifications of PTM-5

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    140
  • Product Width(mm)
    42
  • Product Height(mm)
    205
  • Product Depth(mm)
    12
  • Product Weight(g)
    25
  • Specifications
    Made of rust-resistant all stainless steel
  • JAN Code
    4977292279055
  • Material
    Stainless steel (SUS410)
  • Shape
    Hook type
Part Number
PTM-5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

237,818 VND

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    140
  • Product Width(mm)
    42
  • Product Height(mm)
    205
  • Product Depth(mm)
    12
  • Product Weight(g)
    25
  • Specifications
    Made of rust-resistant all stainless steel
  • JAN Code
    4977292279055
  • Material
    Stainless steel (SUS410)
  • Shape
    Hook type

Product Description

Retrieving tool perfect for scraping putty and clay work.
[Features]
· Made of rust-resistant all stainless steel and ideal for detailed work for hobbies, etc.
· You can choose from 6 variations of 1 pick type and 5 hook types depending on the intended application.
[Applications]
· Can be used for creating art objects, ceramic arts, woodwork, metal work and other craft products, such as sculptures, clay work and decorative objects.

Specifications of PTM-5

  • Type
    Other Tools / Related Supplies
  • Overall Length(mm)
    140
  • Product Width(mm)
    42
  • Product Height(mm)
    205
  • Product Depth(mm)
    12
  • Product Weight(g)
    25
  • Specifications
    Made of rust-resistant all stainless steel
  • JAN Code
    4977292279055
  • Material
    Stainless steel (SUS410)
  • Shape
    Hook type
Part Number
PTM-5
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

237,818 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1