(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hexagonal Shaft Extension Bar (For 6‑mm Shaft)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • A 2‑mm hex wrench is required to use this product.
  • Order Qty :
  • From :
    301,252 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292359696
4977292359702
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

301,252 VND

1 Piece(s) 6 Day(s) or more 65 52 130 20 40

337,945 VND

1 Piece(s) 6 Day(s) or more 150 36 190 15 80

Basic Specifications

  • Tip Type
    Adapter
  • Single Product Set Product
    Single Item
  • Whether there is a double-end function
    Not Included
  • Specifications
    Max. operating rotational speed: 3,000 min-1
  • Applicable Models
    Rechargeable impact DV / Rechargeable drill DV / Electric drill

Product Description

Bar to extend 6‑mm shaft drill parts (such as a grinding stone and brush with a shaft).
[Features]
· Converts a 6‑mm shaft accessory into a hexagonal shaft.
· Can be used with either an electric drill or an impact screwdriver.
· Extends a grinding stone, a brush, etc., with a 6‑mm shaft, to make it easy to use in deep tight spaces.
[Applications]
· Useful drill accessory item.

Part Number
4977292359696
4977292359702
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Overall Length
(mm)
Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

301,252 VND

1 Piece(s) 6 Day(s) or more 65 52 130 20 40

337,945 VND

1 Piece(s) 6 Day(s) or more 150 36 190 15 80

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1