(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

T-Shaped Slide Socket Handle

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Be careful not to exert too much force, since the load resistance is lower while swiveling compared to when it is fixed in place because of the structure. Do not use with power tools such as impact wrenches. Use this product only for its intended purpose and applications. When you hear a click while pushing it in, it's in swivel mode. If you keep pushing all the way in, it will be lined up straight in a fixed mode.

Specifications of STS-220S

  • Type
    T Shape
  • Tip Type
    Other
  • Overall length (L dimension)(mm)
    203
  • Product Width(mm)
    150
  • Product Height(mm)
    203
  • Product Depth(mm)
    12.4
  • Product Weight(g)
    133
  • Material
    Chrome-vanadium steel
Part Number
STS-220S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

287,481 VND

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Other
  • Overall length (L dimension)(mm)
    203
  • Product Width(mm)
    150
  • Product Height(mm)
    203
  • Product Depth(mm)
    12.4
  • Product Weight(g)
    133
  • Material
    Chrome-vanadium steel

Product Description

Speedy, high-torque work is possible, and since it is a separable type, it is convenient for carrying and storing.
[Features]
・ It can also be used as an extension bar by removing the handle.
・ The free-turn grip, that allows idling, enables speedy work.
・ By pulling the handle to one side, heavy duty work can be done easily.
・ By sliding the handle, you can avoid obstacles and work in the corners.
・ Fixing and swinging can be set arbitrarily by the insertion depth of the socket.
・ You can choose from 2 types, 6.35 mm and 9.5 mm square sockets.
[Applications]
・ Tightening and loosening bolts and nuts

Specifications of STS-220S

  • Type
    T Shape
  • Tip Type
    Other
  • Overall length (L dimension)(mm)
    203
  • Product Width(mm)
    150
  • Product Height(mm)
    203
  • Product Depth(mm)
    12.4
  • Product Weight(g)
    133
  • Material
    Chrome-vanadium steel
Part Number
STS-220S
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng

287,481 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1