(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Magic Paper 75 × 240 mm

Magic Paper 75 × 240 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • 4977292186155
  • 4977292186162
  • 4977292186179
  • 4977292186186
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      43,125VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Do not use on glossy items or items for which it could become an issue if they are scratched. Always test on an inconspicuous area before starting use. Contains a single sheet.

Product Description

Sheet polishing material with a special patterned coating that provides an outstanding sanding effect.
[Features]
· Finished with a non-clogging type coating.
· A Magic Tape type which makes replacement easy.
· A choice of 4 grit size variations, #80, #100, #120, #240, are available for use in different applications.
· Size: 75 × 240 mm.
[Applications]
· Can be used when doing polishing work on woodwork, resin, putty, etc.

Part Number
4977292186186
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

43,125 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Grit size(#) 240

Please check the type/dimensions/specifications of the part 4977292186186 in the Magic Paper 75 × 240 mm series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4977292186186 trong chuỗi Magic Paper 75 × 240 mm.