(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Wire Brush No. 8 / No. 9 / No. 10

Brass Wire Brush No. 8 / No. 9 / No. 10

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • NO.10
  • NO.8
  • NO.9
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      214,514VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves. Note that the metal wires can prick your hand.

Product Description

With a soft brass wire, a hand brush that is ideal for polishing brass and copper
[Features]
・ Hard to scratch even soft metal
・ Also ideal for rust and dirt removal and bringing out woodgrain.
[Applications]
・ Polishing of brass and copper

Part Number
NO.10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

214,514 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Hair material Wire Type Wood Handle Brush

Please check the type/dimensions/specifications of the part NO.10 in the Brass Wire Brush No. 8 / No. 9 / No. 10 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NO.10 trong chuỗi Brass Wire Brush No. 8 / No. 9 / No. 10.