(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pad For Disc Paper, Multi-Use Type

Pad For Disc Paper, Multi-Use Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      225,377VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A reinforcement pad for when using disc paper.
[Features]
· Fits perfectly to disc grinder inner shaft lock diameters, allowing for more stable operations.
· A universal-design with a hole for inserting a face pin wrench for when more force is required. Easy to attach and remove.
· Uses a strong, Japanese-made resin pad, ensuring safety and stability during operations.
· Lock nut: 8-holes.
· Washer: Concave/convex washer.
[Applications]
· Dedicated rubber pad for disc paper.
· For use with Makita, Hitachi and Ryobi.

Part Number
4977292340991
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

225,377 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 4977292340991 in the Pad For Disc Paper, Multi-Use Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4977292340991 trong chuỗi Pad For Disc Paper, Multi-Use Type.