(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
An umbrella type shaft-mounted brush. Ideal for removing rust from iron, removing paint, removing dirt and for deburring.
[Features]
· Shape that is easy to use on materials with spherical depressions and round curved surfaces.
· Can also be used for deburring after cutting, finishing of abnormally shaped wood and tree roots, etc.
· Shaft diameter: 6 mm.
[Applications]
· Compatible models: electric drill, flexible shaft, air drill.
· For polishing iron, light metal and wooden materials.
Shaft Diameter(mm) | 6 | Diameter(mm) | Approx. 40 | Package width(mm) | 54 |
---|---|---|---|---|---|
Package height(mm) | 110 | Packaging depth(mm) | 54 | JAN Code | 4977292332378 |
Compatible models | Electric drill / flexible shaft / air drill | Package weight(g) | 80 |
Please check the type/dimensions/specifications of the part 4977292332378 in the Umbrella Type Shaft-Mounted Brush series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4977292332378 trong chuỗi Umbrella Type Shaft-Mounted Brush.