(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shaft-Mounted Rubber Polishing Stone, Shaft Diameter 3 mm

Shaft-Mounted Rubber Polishing Stone, Shaft Diameter 3 mm

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      113,751VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A rubber mounted point that is ideal for the maintenance of detailed molds, polishing precious metals, castings, and glass.
[Features]
・ Depending on the size, fine parts can be ideally polished according to the fineness of each grit size.
・ Shank diameter: 3 mm
[Applications]
・ Mold maintenance, polishing of precious metals, castings, glass, stainless steel and aluminum

Part Number
G-6(B) 6X15
G-8(B) 6X15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngParticle Size
(#)
JAN Code

113,751 VND

1 Piece(s) 9 Day(s) or more WA-1204977292867054

121,862 VND

1 Piece(s) 9 Day(s) or more WA-3204977292867078

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rubber Grindstone Shaft Diameter(mm) 3 Grindstone section external diameter(mm) 6
Package width(mm) 6 Package height(mm) 45 Packaging depth(mm) 6
Package weight(g) 4 Material Aluminum oxide, synthetic rubber Length(mm) 15