(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fatigue-Reducing Mat (Conductivity)

Fatigue-Reducing Mat (Conductivity)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    2,493,785 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA997RY-161
EA997RY-162
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size (mm)

2,493,785 VND

1 Piece(s) 7 Day(s) or more 450×750

5,003,798 VND

1 Piece(s) 7 Day(s) or more 750×900

Basic Specifications

  • Materials
    NBR
  • Applications
    Reduces fatigue at standing work sites, shock absorption of product drops, blocks cold air from the floor, which prevents foots from being cooled
  • Thickness (mm)
    17
  • Details 1
    Conductivity
  • Product Detail Type
    Fatigue-Reducing Mat (Conductivity)
  • Thickness (mm)
    17

Product Description

·Applications: Reduces fatigue at standing work sites, shock absorption of product drops, blocks cold air from the floor, which prevents foots from being cooled

Part Number
EA997RY-161
EA997RY-162
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Size (mm)

2,493,785 VND

1 Piece(s) 7 Day(s) or more 450×750

5,003,798 VND

1 Piece(s) 7 Day(s) or more 750×900

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1