(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Funnel (Stainless Steel / Air Vent Structure)

Funnel (Stainless Steel / Air Vent Structure)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Catalogmục lục

Japanese Only

  • Order Qty :
  • From :
    750,823 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA992CD-1
EA992CD-2
EA992CD-3
EA992CD-4
EA992CD-5
EA992CD-6
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Diameter Nozzle Tip Outer Diameter

750,823 VND

1 Piece(s) 7 Day(s) or more 108mm 14mm

960,073 VND

1 Piece(s) 7 Day(s) or more 128mm 14mm

1,055,013 VND

1 Piece(s) 7 Day(s) or more 152mm 14mm

1,350,066 VND

1 Piece(s) 7 Day(s) or more 178mm 22mm

1,500,491 VND

1 Piece(s) 7 Day(s) or more 210mm 22mm

2,798,942 VND

1 Piece(s) 12 Day(s) 232mm 22mm

Basic Specifications

  • Materials
    Stainless steel (18-8)
  • Details 1
    No filter
  • Details 2
    Air vent structure
  • Product Detail Type
    Funnel (Stainless Steel / Air Vent Structure)

Product Description

[Features]
It is made of stainless steel and has an air vent structure.
Diameters selectable from 108, 128, 152, 178, 210 and 232 mm.

Part Number
EA992CD-1
EA992CD-2
EA992CD-3
EA992CD-4
EA992CD-5
EA992CD-6
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Diameter Nozzle Tip Outer Diameter

750,823 VND

1 Piece(s) 7 Day(s) or more 108mm 14mm

960,073 VND

1 Piece(s) 7 Day(s) or more 128mm 14mm

1,055,013 VND

1 Piece(s) 7 Day(s) or more 152mm 14mm

1,350,066 VND

1 Piece(s) 7 Day(s) or more 178mm 22mm

1,500,491 VND

1 Piece(s) 7 Day(s) or more 210mm 22mm

2,798,942 VND

1 Piece(s) 12 Day(s) 232mm 22mm

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1