(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Hose Reel

Air Hose Reel

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • EAR-020
  • EAR-030
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,971,227VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Be sure to read the instruction manual and carry out inspection before use. Never exceed the maximum operating pressure.

Product Description

Compact and lightweight.
[Features]
· Made using red thread and transparent polyurethane. Bright red color provides excellent on-site visibility.
・ Lightweight steel pipe with a diameter of 13 mm.
· The bobbin plate is strengthened with ribs.
· Single-action (with socket coupler) for easy attaching and detaching.
[Applications]
・ Air urethane hose reel with single-action coupler

Part Number
EAR-020
EAR-030
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,971,227 VND

1 Piece(s) 6 Day(s) or more

2,498,458 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Hose / Air Reel