(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Essential item for work sites. Handy for transferring internal diameter dimensions.
[Features]
· Smooth opening and closing enables accurate transferring of dimensions to the scale.
[Applications]
· For transferring groove and internal diameter dimensions.
Part Number |
---|
IC-300J |
IC-400J |
IC-600J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal Dimension (mm) | Total Length (mm) | Plate Thickness (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
943,104 VND | 1 Piece(s) | 9 Day(s) | 300 | 300 | 2.2 | 150 | ||
2,192,609 VND | 1 Piece(s) | 5 Day(s) or more | 400 | 400 | 3.2 | 400 | ||
3,407,134 VND | 1 Piece(s) | 5 Day(s) or more | 600 | 600 | 3.2 | 660 |
Loading...Tải…
Product Type | Compass | Single Product/Set Classification | Single Item | Material (Main Body) | Cold-rolled Steel |