(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Welding Electrode Gauge

Welding Electrode Gauge

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Welding Electrode Gauge
  • Welding Electrode Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      583,785VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simply place the gauge against the electrode to easily measure the electrode gap.
[Features]
· With ball chain.
[Applications]
· For welding machine electrode gap measurement.

Welding Electrode Gauge: related images

Part Number
EC-10
EC-11
EC-12
EC-13
EC-14
EC-15
EC-16
EC-17
EC-18
EC-19
EC-20
EC-21
EC-22
EC-23
EC-24
EC-25
EC-1015S
EC-1520S
EC-2025S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Number of Sheets
(Sheets)
Product dimension
(mm)
Mass
(g)

583,785 VND

1 Piece(s) 5 Day(s) or more 101Dimension A: 106.7

583,785 VND

1 Piece(s) 5 Day(s) or more 111Dimension A: 116.8

583,799 VND

1 Piece(s) 5 Day(s) or more 121Dimension A: 126.8

583,811 VND

1 Piece(s) 5 Day(s) or more 131Dimension A: 136.9

583,825 VND

1 Piece(s) 5 Day(s) or more 141Dimension A: 147.0

583,838 VND

1 Piece(s) 9 Day(s) 151Dimension A: 157.1

605,095 VND

1 Piece(s) 5 Day(s) or more 161Dimension A: 167.2

605,095 VND

1 Piece(s) 5 Day(s) or more 171Dimension A: 177.2

605,108 VND

1 Piece(s) 5 Day(s) or more 181Dimension A: 187.3

605,122 VND

1 Piece(s) 5 Day(s) or more 191Dimension A: 197.4

605,135 VND

1 Piece(s) 5 Day(s) or more 201Dimension A: 207.5

626,379 VND

1 Piece(s) 5 Day(s) or more 211Dimension A: 217.5

626,392 VND

1 Piece(s) 5 Day(s) or more 221Dimension A: 227.6

626,405 VND

1 Piece(s) 5 Day(s) or more 231Dimension A: 237.7

626,419 VND

1 Piece(s) 5 Day(s) or more 241Dimension A: 247.8

626,419 VND

1 Piece(s) 5 Day(s) or more 251Dimension A: 257.8

2,604,505 VND

1 Piece(s) 9 Day(s) 10/11/12/13/14/155Dimension A: 10/11/12/13/14/1526

2,604,770 VND

1 Piece(s) 5 Day(s) or more 15/16/17/18/19/205Dimension A: 15/16/17/18/19/2028

2,605,169 VND

1 Piece(s) 5 Day(s) or more 20/21/22/23/24/255Dimension A: 20/21/22/23/24/2531

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thickness(mm) 1.0 Material Stainless steel