(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· A tap for machining pilot holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.
Part Number |
---|
SYPT022GEX |
SYPT042GEX |
SYPT082GEX |
SYPT122GEX |
SYPT202GEX |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Length to standard diameter part (mm) | Outer Diameter Reference Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
972,021 VND | 1 Piece(s) | 9 Day(s) | PT 1/8 | 28 | 55 | 19 | 8 | 6 | 9 | 4 | 13 | 9.728 | ||
1,352,508 VND | 1 Piece(s) | 12 Day(s) | PT 1/4 | 19 | 62 | 28 | 11 | 9 | 12 | 4 | 21 | 13.157 | ||
3,505,845 VND | 1 Piece(s) | 9 Day(s) | PT 1/2 | 14 | 80 | 35 | 18 | 14 | 17 | 4 | 25 | 20.955 | ||
5,705,083 VND | 1 Piece(s) | 9 Day(s) | PT 3/4 | 14 | 85 | 35 | 23 | 17 | 20 | 4 | 25 | 26.441 | ||
15,745,083 VND | 1 Piece(s) | 12 Day(s) | PT 1 1/4 | 11 | 105 | 45 | 32 | 26 | 30 | 5 | 32 | 41.910 |
Loading...Tải…
Screw Types | Taper for Pipe | Chamfer threads | 2P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Alloy Steel (SCM) / Stainless steel (SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other | Class | II |