(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A carbide spiral tap; ideal for mass-production tapping of materials such as aluminum casting (AC), aluminum die casting (ADC) and zinc diecasting (ZDC).
Part Number |
---|
SY4.0IRKWB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,817,386 VND | 1 Piece(s) | 6 Day(s) or more | M4 | 0.7 | 52 | P3 | 13 | 5 | 4 | 7 | 3 |
Loading...Tải…
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | NA |
Please check the type/dimensions/specifications of the part SY4.0IRKWB in the Spiral Fluted Carbide Taps_N-CT-SP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SY4.0IRKWB trong chuỗi Spiral Fluted Carbide Taps_N-CT-SP.
Part Number |
---|
SY012OSKWB |
SY012PSKWB |
SY014OSKWB |
SY5.0KRKWB |
SY6.0MRKWB |
SY8.0NRKWB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,118,520 VND | 1 Piece(s) | 9 Day(s) | M12 | 1.5 | 82 | P4 | 24 | 8.5 | 6.5 | 9 | 3 | ||
7,540,968 VND | 1 Piece(s) | 6 Day(s) or more | M12 | 1.75 | 82 | P4 | 30 | 8.5 | 6.5 | 9 | 3 | ||
10,084,436 VND | 1 Piece(s) | 6 Day(s) or more | M14 | 1.5 | 88 | P4 | 24 | 10.5 | 8 | 11 | 3 | ||
3,826,283 VND | 1 Piece(s) | 6 Day(s) or more | M5 | 0.8 | 60 | P3 | 16 | 5.5 | 4.5 | 7 | 3 | ||
3,218,988 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 | 62 | P3 | 19 | 6 | 4.5 | 7 | 3 | ||
4,136,930 VND | 1 Piece(s) | 6 Day(s) or more | M8 | 1.25 | 70 | P3 | 22 | 6.2 | 5 | 8 | 3 |