(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
【特長】
・高硬度材加工に最適なCBN素材の採用と刃形状の改良により、高精度で長寿命です。
・優れた耐摩耗性と耐欠損性により、長時間加工でも良好な加工面粗さと精度を実現しました。
・高精度のコーナRです。
・シャンク径公差:0/-0.004mm
・外径公差:0/-0.008mm
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade length (ℓ) (mm) | R Precision (μm) | O.D. (φ) (mm) | Corner Radius (CR) (mm) | Effective Length (mm) | Neck Diameter φd1 (mm) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depends on Work Inclination Angle 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,769,916 VND | 1 Piece(s) | 7 Day(s) or more | 0.08 | ±2 | 0.2 | 0.02 | 0.5 | 0.19 | 0.50 | 0.50 | 0.51 | 0.53 | 0.58 | ||
4,909,363 VND | 1 Piece(s) | 7 Day(s) or more | 0.08 | ±2 | 0.2 | 0.02 | 1 | 0.19 | 1.00 | 1.03 | 1.07 | 1.11 | 1.20 | ||
4,295,805 VND | 1 Piece(s) | 7 Day(s) or more | 0.08 | ±2 | 0.2 | 0.03 | 0.5 | 0.19 | 0.50 | 0.50 | 0.51 | 0.53 | 0.58 | ||
4,421,305 VND | 1 Piece(s) | 7 Day(s) or more | 0.08 | ±2 | 0.2 | 0.03 | 1 | 0.19 | 1.00 | 1.03 | 1.07 | 1.11 | 1.20 | ||
4,295,805 VND | 1 Piece(s) | 7 Day(s) or more | 0.08 | ±3 | 0.2 | 0.05 | 0.5 | 0.19 | 0.50 | 0.50 | 0.51 | 0.53 | 0.57 | ||
4,421,305 VND | 1 Piece(s) | 7 Day(s) or more | 0.08 | ±3 | 0.2 | 0.05 | 1 | 0.19 | 1.00 | 1.03 | 1.06 | 1.10 | 1.19 | ||
4,769,916 VND | 1 Piece(s) | 9 Day(s) or more | 0.13 | ±2 | 0.3 | 0.01 | 1 | 0.28 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
4,714,140 VND | 1 Piece(s) | 9 Day(s) or more | 0.13 | ±2 | 0.3 | 0.02 | 0.5 | 0.28 | 0.51 | 0.53 | 0.55 | 0.57 | 0.62 | ||
4,769,916 VND | 1 Piece(s) | 7 Day(s) or more | 0.13 | ±2 | 0.3 | 0.02 | 1 | 0.28 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
4,839,638 VND | 1 Piece(s) | 9 Day(s) or more | 0.13 | ±2 | 0.3 | 0.02 | 1.5 | 0.28 | 1.54 | 1.60 | 1.65 | 1.72 | 1.86 | ||
4,240,028 VND | 1 Piece(s) | 7 Day(s) or more | 0.13 | ±2 | 0.3 | 0.03 | 0.5 | 0.28 | 0.51 | 0.53 | 0.55 | 0.57 | 0.62 | ||
4,295,805 VND | 1 Piece(s) | 9 Day(s) or more | 0.13 | ±2 | 0.3 | 0.03 | 1 | 0.28 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
4,351,583 VND | 1 Piece(s) | 9 Day(s) or more | 0.13 | ±2 | 0.3 | 0.03 | 1.5 | 0.28 | 1.54 | 1.60 | 1.65 | 1.72 | 1.86 | ||
4,240,028 VND | 1 Piece(s) | 7 Day(s) or more | 0.13 | ±3 | 0.3 | 0.05 | 0.5 | 0.28 | 0.51 | 0.52 | 0.54 | 0.56 | 0.61 | ||
4,295,805 VND | 1 Piece(s) | 7 Day(s) or more | 0.13 | ±3 | 0.3 | 0.05 | 1 | 0.28 | 1.02 | 1.06 | 1.10 | 1.14 | 1.23 | ||
4,351,583 VND | 1 Piece(s) | 9 Day(s) or more | 0.13 | ±3 | 0.3 | 0.05 | 1.5 | 0.28 | 1.54 | 1.59 | 1.65 | 1.71 | 1.85 | ||
4,477,083 VND | 1 Piece(s) | 7 Day(s) or more | 0.24 | ±2 | 0.4 | 0.02 | 0.5 | 0.38 | 0.51 | 0.53 | 0.55 | 0.57 | 0.62 | ||
4,504,973 VND | 1 Piece(s) | 9 Day(s) or more | 0.24 | ±2 | 0.4 | 0.02 | 1 | 0.38 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
4,560,750 VND | 1 Piece(s) | 7 Day(s) or more | 0.24 | ±2 | 0.4 | 0.02 | 1.5 | 0.38 | 1.53 | 1.59 | 1.64 | 1.71 | 1.85 | ||
4,616,528 VND | 1 Piece(s) | 9 Day(s) or more | 0.24 | ±2 | 0.4 | 0.02 | 2 | 0.38 | 2.05 | 2.12 | 2.20 | 2.28 | 2.47 | ||
4,030,861 VND | 1 Piece(s) | 7 Day(s) or more | 0.24 | ±2 | 0.4 | 0.03 | 0.5 | 0.38 | 0.51 | 0.53 | 0.55 | 0.57 | 0.62 | ||
4,058,750 VND | 1 Piece(s) | 7 Day(s) or more | 0.24 | ±2 | 0.4 | 0.03 | 1 | 0.38 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
4,058,750 VND | 1 Piece(s) | 9 Day(s) or more | 0.24 | ±2 | 0.4 | 0.03 | 1.5 | 0.38 | 1.53 | 1.59 | 1.64 | 1.71 | 1.85 | ||
4,030,861 VND | 1 Piece(s) | 7 Day(s) or more | 0.24 | ±3 | 0.4 | 0.05 | 0.5 | 0.38 | 0.51 | 0.52 | 0.54 | 0.56 | 0.61 | ||
4,058,750 VND | 1 Piece(s) | 7 Day(s) or more | 0.24 | ±3 | 0.4 | 0.05 | 1 | 0.38 | 1.02 | 1.06 | 1.10 | 1.14 | 1.23 | ||
4,058,750 VND | 1 Piece(s) | 9 Day(s) or more | 0.24 | ±3 | 0.4 | 0.05 | 1.5 | 0.38 | 1.53 | 1.58 | 1.64 | 1.70 | 1.84 | ||
4,058,750 VND | 1 Piece(s) | 9 Day(s) or more | 0.24 | ±3 | 0.4 | 0.05 | 2 | 0.38 | 2.05 | 2.12 | 2.20 | 2.28 | 2.46 | ||
4,030,861 VND | 1 Piece(s) | 9 Day(s) or more | 0.24 | ±3 | 0.4 | 0.1 | 0.5 | 0.38 | 0.50 | 0.52 | 0.54 | 0.56 | 0.60 | ||
4,058,750 VND | 1 Piece(s) | 9 Day(s) or more | 0.24 | ±3 | 0.4 | 0.1 | 1 | 0.38 | 1.02 | 1.06 | 1.09 | 1.13 | 1.22 | ||
4,058,750 VND | 1 Piece(s) | 7 Day(s) or more | 0.24 | ±3 | 0.4 | 0.1 | 1.5 | 0.38 | 1.53 | 1.58 | 1.64 | 1.70 | 1.83 | ||
3,724,083 VND | 1 Piece(s) | 9 Day(s) or more | 0.3 | ±2 | 0.5 | 0.01 | 1 | 0.48 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
3,682,250 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±2 | 0.5 | 0.02 | 0.5 | 0.48 | 0.51 | 0.53 | 0.55 | 0.57 | 0.62 | ||
3,724,083 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±2 | 0.5 | 0.02 | 1 | 0.48 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
3,751,971 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±2 | 0.5 | 0.02 | 1.5 | 0.48 | 1.53 | 1.59 | 1.64 | 1.71 | 1.85 | ||
3,319,695 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±2 | 0.5 | 0.03 | 0.5 | 0.48 | 0.51 | 0.53 | 0.55 | 0.57 | 0.62 | ||
3,347,583 VND | 1 Piece(s) | 9 Day(s) or more | 0.3 | ±2 | 0.5 | 0.03 | 1 | 0.48 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
3,319,695 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±3 | 0.5 | 0.05 | 0.5 | 0.48 | 0.51 | 0.52 | 0.54 | 0.56 | 0.61 | ||
3,347,583 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±3 | 0.5 | 0.05 | 1 | 0.48 | 1.02 | 1.06 | 1.10 | 1.14 | 1.23 | ||
3,375,471 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±3 | 0.5 | 0.05 | 1.5 | 0.48 | 1.53 | 1.58 | 1.64 | 1.70 | 1.84 | ||
3,319,695 VND | 1 Piece(s) | 9 Day(s) or more | 0.3 | ±3 | 0.5 | 0.1 | 0.5 | 0.48 | 0.50 | 0.52 | 0.54 | 0.56 | 0.60 | ||
3,347,583 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±3 | 0.5 | 0.1 | 1 | 0.48 | 1.02 | 1.06 | 1.09 | 1.13 | 1.22 | ||
3,375,471 VND | 1 Piece(s) | 9 Day(s) or more | 0.3 | ±3 | 0.5 | 0.1 | 1.5 | 0.48 | 1.53 | 1.58 | 1.64 | 1.70 | 1.83 | ||
3,682,250 VND | 1 Piece(s) | 9 Day(s) or more | 0.3 | ±2 | 0.6 | 0.02 | 0.5 | 0.58 | 0.51 | 0.53 | 0.55 | 0.57 | 0.62 | ||
3,724,083 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±2 | 0.6 | 0.02 | 1 | 0.58 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
3,751,971 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±2 | 0.6 | 0.02 | 1.5 | 0.58 | 1.53 | 1.59 | 1.64 | 1.71 | 1.85 | ||
3,319,695 VND | 1 Piece(s) | 7 Day(s) or more | 0.3 | ±3 | 0.6 | 0.05 | 0.5 | 0.58 | 0.51 | 0.52 | 0.54 | 0.56 | 0.61 | ||
3,347,583 VND | 1 Piece(s) | 9 Day(s) or more | 0.3 | ±3 | 0.6 | 0.05 | 1 | 0.58 | 1.02 | 1.06 | 1.10 | 1.14 | 1.23 | ||
3,375,471 VND | 1 Piece(s) | 9 Day(s) or more | 0.3 | ±3 | 0.6 | 0.05 | 1.5 | 0.58 | 1.53 | 1.58 | 1.64 | 1.70 | 1.84 | ||
3,751,971 VND | 1 Piece(s) | 7 Day(s) or more | 0.56 | ±2 | 0.8 | 0.02 | 1 | 0.78 | 1.02 | 1.06 | 1.10 | 1.14 | 1.24 | ||
3,751,971 VND | 1 Piece(s) | 9 Day(s) or more | 0.56 | ±2 | 0.8 | 0.02 | 2 | 0.78 | 2.05 | 2.12 | 2.20 | 2.28 | 2.47 | ||
3,375,471 VND | 1 Piece(s) | 7 Day(s) or more | 0.56 | ±3 | 0.8 | 0.05 | 1 | 0.78 | 1.02 | 1.06 | 1.10 | 1.14 | 1.23 | ||
3,375,471 VND | 1 Piece(s) | 9 Day(s) or more | 0.56 | ±3 | 0.8 | 0.05 | 2 | 0.78 | 2.05 | 2.12 | 2.20 | 2.28 | 2.46 | ||
3,445,195 VND | 1 Piece(s) | 7 Day(s) or more | 0.7 | ±2 | 1 | 0.02 | 1 | 0.98 | 1.03 | 1.06 | 1.10 | 1.15 | 1.24 | ||
3,445,195 VND | 1 Piece(s) | 7 Day(s) or more | 0.7 | ±2 | 1 | 0.02 | 2 | 0.98 | 2.06 | 2.13 | 2.21 | 2.30 | 2.48 | ||
3,445,195 VND | 1 Piece(s) | 9 Day(s) or more | 0.7 | ±2 | 1 | 0.02 | 3 | 0.98 | 3.09 | 3.20 | 3.32 | 3.45 | 3.73 | ||
3,891,415 VND | 1 Piece(s) | 9 Day(s) or more | 0.7 | ±2 | 1 | 0.02 | 5 | 0.98 | 5.16 | 5.34 | 5.54 | 5.74 | 6.21 | ||
3,096,583 VND | 1 Piece(s) | 7 Day(s) or more | 0.7 | ±3 | 1 | 0.05 | 1 | 0.98 | 1.03 | 1.06 | 1.10 | 1.14 | 1.23 | ||
3,096,583 VND | 1 Piece(s) | 7 Day(s) or more | 0.7 | ±3 | 1 | 0.05 | 2 | 0.98 | 2.06 | 2.13 | 2.21 | 2.29 | 2.48 | ||
3,096,583 VND | 1 Piece(s) | 7 Day(s) or more | 0.7 | ±3 | 1 | 0.05 | 3 | 0.98 | 3.09 | 3.20 | 3.32 | 3.44 | 3.72 | ||
3,500,971 VND | 1 Piece(s) | 9 Day(s) or more | 0.7 | ±3 | 1 | 0.05 | 5 | 0.98 | 5.16 | 5.34 | 5.53 | 5.74 | 6.21 |
Loading...Tải…
work material | Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 | Number of flutes(sheet) | 2 | Type | Long Neck Radius |
---|---|---|---|---|---|
Overall Length (L)(mm) | 50 | Shank diameter (d)(mm) | 4 | Coating | Non-Coated |
Torsion Angle (θ) | Without Torsion | Shank Taper Angle Bta(°) | 15 |