(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TRUSCO Tap Die Set for Whitworth Screw Thread【19 Pieces Per Package】

TRUSCO Tap Die Set for Whitworth Screw Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      25,868,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • · Cannot be used on stainless steel materials.

Product Description

[Features]
· Set of 1/8 to 3/4 W hand taps for refining (making clean) coarse screw threads, round ⌀38 dies, tap handles, tap holders and die handles.
Set product for convenient storage.
[Applications]
· Work materials: iron, light metals
· For creating and modifying coarse screw threads

 
Part Number
T-HT38D-WS
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

25,868,000 VND

1 Pack(s)

19 Pieces Per Package

19 Pieces Per Package

9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Whitworth Tap Type Hand Tap JAN Code 4989999513127
Trusco Code 854-9631 Other Work Materials Iron, Light metal Set Content T-HT1/8W40-2, T-HT3/16W24, T-HT1/4W20-2, T-HT5/16W18-2, T-HT-3/8W16, T-HT1/2W12-2, T-HT5/8W11-2, T-H3/4W10-2, T38D-1/8W40, T38D-3/16W24, T38D-1/4W20, T38D-5/16W18, P3/8W16, T38D-1/2W12, T38D-5/8W11, T38D-3/4W10, TH-19, TT-65, DH-38

Please check the type/dimensions/specifications of the part T-HT38D-WS in the TRUSCO Tap Die Set for Whitworth Screw Thread series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-HT38D-WS trong chuỗi TRUSCO Tap Die Set for Whitworth Screw Thread.