(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
スーパーツール アジャスタブル ミニ ブロック(マグネット付) AMB20M

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,100,580VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications

AMB20M[Features]
·Equipped with a magnet, it will not move due to vibration.
·Due to the low floor, it is possible to handle 30 mm or less, which cannot be accommodated with screw supports.
·Since it can be operated from the side, it can be operated even in deep places.
[Applications]
·For preventing workpiece chatter and leveling.
[Product Specifications]
·Height (mm): 20 to 26
·Upper surface diameter (mm): 10
·Width × depth (mm): 37 × 28
·Load Capacity (kN): 8
·Stroke (mm): 6
·JAN code: 4967521381086
·Trusco code: 856-1224
·Weight: 120 g
[Material/finish]
· Special steel
·Black oxide coating
[Set contents / accessories]
·Hex Key (Hex width across flats: 4 mm)
AMB26M[Features]
·Equipped with a magnet, it will not move due to vibration.
·Due to the low floor, it is possible to handle 30 mm or less, which cannot be accommodated with screw supports.
·Since it can be operated from the side, it can be operated even in deep places.
[Applications]
·For preventing workpiece chatter and leveling.
[Product Specifications]
·Height (mm): 26 to 35
·Upper surface diameter (mm): 15
·Width × depth (mm): 53.5 × 33
·Load Capacity (kN): 16
·Stroke (mm): 9
·JAN code: 4967521381093
·Trusco code: 856-1225
·Weight: 240 g
[Material/finish]
· Special steel
·Black oxide coating
[Set contents / accessories]
·Hex Key (Hex width across flats: 6 mm)
Part Number
AMB20M
AMB26M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpecifications 2 Specifications 3

4,100,580 VND

1 Piece(s) 9 Day(s) ·Height (mm): 20 to 26 / Upper surface diameter (mm): 10·Width x Depth (mm): 37 × 28, load capacity (kN): 8.Stroke (mm): 6·JAN code: 4967521381086·Trusco code: 856-1224·Mass: 120 g, special steel, black oxide, hex wrench (Hex width across flats: 4 mm)

4,962,420 VND

1 Piece(s) 12 Day(s) ·Height (mm): 26 to 35 / Upper surface diameter (mm): 15·Width x Depth (mm): 53.5 × 33, load capacity (kN): 16.Stroke (mm): 9.JAN code: 4967521381093·Trusco code: 856-1225·Mass: 240 g, special steel, black oxide, hex wrench (Hex width across flats: 6 mm)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications 1 ·Equipped with a magnet, the position does not shift due to vibration.·Since it has a low floor, it can be used with a screw support of 30 mm or less.·Because it can be operated from the side, it can be operated in deep places.·Prevent chattering of workpieces and level them. to get out